|
196060001
|
InsulKrimp Quick Disconnect, Female, for 10-12 (5.26-3.30mm²), Continuous Molded Strip, Tab 6.35 x 0.81mm, Yellow |
Check Availability
|
Closed |
Yellow |
94V-2 |
Female |
No |
Fully |
Nylon (PA) |
No |
Brass |
Tin |
Tin |
Nylon |
1.237/g |
Straight |
Reel |
2.540µm |
2.540µm |
No |
0.81mm |
6.35mm |
-65° to +105°C |
Crimp or Compression |
6.10mm max. |
10, 12 |
|
196060002
|
InsulKrimp Quick Disconnect, Female, for 10-12 (5.26-3.30mm²), Tab 6.35 x 0.81mm, Yellow, Carton |
Check Availability
|
Closed |
Yellow |
94V-2 |
Female |
No |
Fully |
Nylon (PA) |
No |
Brass |
Tin |
Tin |
Nylon |
1.228/g |
Straight |
Carton |
2.540µm |
2.540µm |
No |
0.81mm |
6.35mm |
-65° to +105°C |
Crimp or Compression |
6.10mm max. |
10, 12 |
|
196060003
|
InsulKrimp Quick Disconnect, Female, for 10-12 (5.26-3.30mm²), Mylar Tape, Tab 6.35 x 0.81mm, Yellow |
Check Availability
|
Closed |
Yellow |
94V-2 |
Female |
No |
Fully |
Nylon (PA) |
No |
Brass |
Tin |
Tin |
Nylon |
1.236/g |
Straight |
Adhesive Tape on Reel |
2.540µm |
2.540µm |
No |
0.81mm |
6.35mm |
-65° to +105°C |
Crimp or Compression |
6.10mm max. |
10, 12 |
|
196060004
|
Avikrimp Quick Disconnect, Female, for 10-12 (5.00-3.30mm²) Wire, Metal Strip, Tab 6.35 x 0.81mm |
Check Availability
|
Closed |
Yellow |
94V-2 |
Female |
No |
Fully |
Nylon (PA) |
No |
Brass |
Tin |
Tin |
|
1.713/g |
Straight |
Reel |
2.540µm |
2.540µm |
No |
0.81mm |
6.35mm |
-65° to +105°C |
Crimp or Compression |
5.84mm max. |
10, 12 |
|
196060005
|
Avikrimp Fully Insulated Quick Disconnect, Female, for 12-10 AWG Wire, Box, Carton |
Check Availability
|
Closed |
Yellow |
94V-2 |
Female |
No |
Fully |
Nylon (PA) |
No |
Brass |
Tin |
Tin |
|
1.800/g |
Straight |
Carton |
2.540µm |
2.540µm |
No |
0.81mm |
6.35mm |
-65° to +105°C |
Crimp or Compression |
5.84mm max. |
10, 12 |
|
196060006
|
Avikrimp Fully Insulated Quick Disconnect, Female, for 12-10 AWG Wire, Mylar Tape |
Check Availability
|
Closed |
Yellow |
94V-2 |
Female |
No |
Fully |
Nylon (PA) |
No |
Brass |
Tin |
Tin |
|
1.713/g |
Straight |
Adhesive Tape on Reel |
2.540µm |
2.540µm |
No |
0.81mm |
6.35mm |
-65° to +105°C |
Crimp or Compression |
5.84mm max. |
10, 12 |