|
194030011
|
Self-Contained Power Connector for 2 Circuit Round Cable with Ground, 14 AWG, Insulation Diameter 15.24mm |
No
|
2 Circuits with Ground |
2 |
2 |
Clear, Natural |
250 |
|
Yes |
High Copper Alloy |
Tin |
Tin |
Polycarbonate, Polyester |
28.983/g |
1 |
Vertical |
Bag |
No |
N/A |
10.10mm |
1.016µm |
1.016µm |
Yes |
-35° to +85°C |
IDT or Pierce |
15.24mm |
14 |
|
194031010
|
Self-Contained Power Connector for Stranded Nonmetallic Sheathed Cable, 12 AWG |
Check Availability
|
2 Circuits with Ground |
2 |
2 |
Clear, Natural |
250 |
94-5VA |
Yes |
High Copper Alloy |
Tin |
Tin |
Polycarbonate, Polyester |
27.307/g |
1 |
Vertical |
Bag |
No |
N/A |
10.10mm |
2.540µm |
2.540µm |
Yes |
-35° to +85°C |
IDT or Pierce |
|
12 |
|
194031011
|
Self-Contained Power Connector for Stranded Nonmetallic Sheathed Cable, 16-14 AWG |
Check Availability
|
2 Circuits with Ground |
2 |
2 |
Clear, Natural |
250 |
94-5VA |
Yes |
High Copper Alloy |
Tin |
Tin |
Polycarbonate, Polyester |
26.753/g |
1 |
Vertical |
Bag |
No |
N/A |
10.10mm |
2.540µm |
2.540µm |
Yes |
-35° to +85°C |
IDT or Pierce |
|
14, 16 |
|
194031300
|
Self-Contained Power Connector for Solid or Stranded Nonmetallic Sheathed Cable, 10 AWG |
Check Availability
|
2 Circuits with Ground |
2 |
2 |
|
250 |
94-5VA |
Yes |
High Copper Alloy |
Tin |
Tin |
|
49.080/g |
1 |
Vertical |
Bag |
No |
N/A |
10.10mm |
1.016µm |
1.016µm |
Yes |
-35° to +85°C |
IDT or Pierce |
|
10 |
|
194031310
|
Self-Contained Power Connector for 2 Circuit Round Cable with Ground, 14 AWG, Insulation Diameter 8.64-11.18mm |
Check Availability
|
2 Circuits with Ground |
2 |
2 |
Clear, Natural |
250 |
94-5VA |
Yes |
High Copper Alloy |
Tin |
Tin |
Polycarbonate, Polyester |
29.062/g |
1 |
Vertical |
Bag |
No |
N/A |
10.10mm |
1.016µm |
1.016µm |
Yes |
-35° to +85°C |
IDT or Pierce |
8.64-11.18mm |
14 |