Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
192150009 | VersaKrimp Butt Splice for 22-18 AWG Wire | Closed - Brazed | None | Copper | Tin | Tin | 0.798/g | Bag | 149°C | 18, 20, 22 | 0.35-0.80 | ||
192150013 | Step Down Butt Splice for 22-14 AWG Wire | Closed | None | Copper | Tin | Tin | 1.296/g | Bag | 149°C | N/A | 14, 16, 18, 20, 22 | N/A | |
192150018 | VersaKrimp Butt Splice for 16-14 AWG Wire | Closed - Brazed | None | Copper | Tin | Tin | 1.094/g | Bag | 14, 16 | ||||
192150023 | Step Down Butt Splice for 16-10 AWG Wire | No | Closed | None | Copper | Tin | Tin | 2.694/g | Bag | 149°C | N/A | 10, 14, 16, 2 | N/A |
192150027 | Step Down Butt Splice for 16-10 AWG Wire, Tape and Reel | No | Closed | None | Copper | Tin | Tin | 2.694/g | Adhesive Tape on Reel | N/A | 10, 12, 14, 16 | ||
192150028 | VersaKrimp Butt Splice for 12-10 AWG Wire | Closed - Brazed | None | Copper | Tin | Tin | 2.475/g | Bag | 149°C | 10, 12 | 3.30-5.00 | ||
192150030 | VersaKrimp Butt Splice for 12-10 AWG Wire, Tape and Reel | No | Closed - Brazed | None | Copper | Tin | Tin | 2.464/g | Adhesive Tape on Reel | 10, 12 | |||
192150034 | VersaKrimp Butt Splice for 8 AWG Wire | Closed - Brazed | None | Copper | Tin | Tin | 4.282/g | Carton | 149°C | 8 | |||
192150035 | VersaKrimp Butt Splice for 8 AWG Wire, Tape and Reel | No | Closed - Brazed | None | Copper | Tin | Tin | 4.185/g | Adhesive Tape on Reel | 8 | |||
192150037 | Step Down Butt Splice for 18-2 AWG Wire | Closed | None | Copper | Tin | Tin | 4.705/g | Bag | 149°C | N/A | 10, 2, 8 | N/A | |
192150040 | VersaKrimp Butt Splice for 6 AWG Wire | Closed - Brazed | None | Copper | Tin | Tin | 7.729/g | Bag | 149°C | 6 | |||
192150042 | Step Down Butt Splice for 8-6 AWG Wire | Closed | None | Copper | Tin | Tin | 9.444/g | Bag | 149°C | N/A | 6, 8 | N/A | |
192150045 | VersaKrimp Butt Splice for 4 AWG Wire | Closed - Brazed | None | Copper | Tin | Tin | 14.092/g | Bag | 149°C | 4 | |||
192150046 | VersaKrimp Butt Splice for 2 AWG Wire | Closed - Brazed | None | Copper | Tin | Tin | 19.323/g | Bag | 2 | ||||
192150047 | VersaKrimp Butt Splice for 1/0 AWG Wire | Closed - Brazed | None | Copper | Tin | Tin | 24.902/g | Bag | 1/0 | ||||
192150048 | VersaKrimp Butt Splice for 2/0 AWG Wire | Closed - Brazed | None | Copper | Tin | Tin | 31.253/g | Bag | 2/0 | ||||
192150049 | VersaKrimp Parallel Splice for 3/0 AWG Wire | Closed - Brazed | None | Copper | Tin | Tin | 19.142/g | Bag | 3/0 | ||||
192150050 | VersaKrimp Parallel Splice for 4/0 AWG Wire | No | Closed - Brazed | None | Copper | Tin | Tin | 25.628/g | Bag | 4/0 | |||
192150115 | VersaKrimp Butt Splice for 16-14 AWG Wire, Tape and Reel | No | Closed - Brazed | None | Copper | Tin | Tin | 1.094/g | Adhesive Tape on Reel | 14, 16 |