|
191600002
|
Closed-End Insulated Splice for 16-10 AWG Wire |
Check Availability
|
Closed |
Natural |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
1.041/g |
Carton |
105°C |
9.65mm max. |
10, 12, 14, 16 |
|
191600009
|
Closed-End Insulated Splice for 22-12 AWG Wire |
Check Availability
|
Closed |
Natural |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
0.689/g |
Carton |
105°C |
6.86mm max. |
12, 14, 16, 18, 20, 22 |
|
191600012
|
Closed-End Insulated Splice for 22-14 AWG Wire, Clear |
Check Availability
|
Closed |
Natural |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
0.454/g |
Carton |
105°C |
6.10mm max. |
14, 16, 18, 20, 22 |
|
191600022
|
Closed-End Connector Insert for 22-12 AWG Wire, Carton |
Check Availability
|
Closed |
|
|
None |
Copper |
Tin |
Tin |
0.359/g |
Carton |
149°C |
N/A |
12, 14, 16, 18, 20, 22 |
|
191600024
|
Closed-End Insulated Splice for 8 AWG Wire |
Check Availability
|
Closed |
Natural |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
2.230/g |
Carton |
105°C |
12.19mm max. |
8 |
|
191600028
|
Closed-End Insulated Splice for 8 AWG Wire, Tape and Reel |
Check Availability
|
Closed |
Natural |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
2.290/g |
Adhesive Tape on Reel |
105°C |
12.19mm max. |
8 |
|
191600039
|
Twist Lock Splice for 22-14 AWG Wire, Grey, Carton |
Check Availability
|
Closed |
Gray |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
0.431/g |
Carton |
105°C |
6.60mm max. |
14, 16, 18, 20, 22 |
|
191600040
|
Twist Lock Splice for 22-14 AWG Wire, Blue, Carton |
Check Availability
|
Closed |
Blue |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
0.710/g |
Carton |
105°C |
7.11mm max. |
14, 16, 18, 20, 22 |
|
191600041
|
Twist Lock Splice for 22-14 AWG Wire, Orange, Carton |
Check Availability
|
Closed |
Orange |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
1.341/g |
Carton |
105°C |
9.91mm max. |
14, 16, 18, 20, 22 |
|
191600042
|
Twist Lock Splice for 22-10 AWG Wire, Yellow, Carton |
Check Availability
|
Closed |
Yellow |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
1.984/g |
Carton |
105°C |
11.18mm max. |
10, 12, 14, 16, 18, 20, 22 |
|
191600043
|
Twist Lock Splice for 22-8 AWG Wire, Red, Carton |
Check Availability
|
Closed |
Red |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
3.089/g |
Carton |
105°C |
12.95mm max. |
8, 10, 12, 14, 16, 18, 20, 22 |
|
191600044
|
Wing Lock Splice for 18-10 AWG Wire, Yellow, Carton |
Check Availability
|
Closed |
Yellow |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
1.830/g |
Carton |
105°C |
9.91mm max. |
10, 12, 14, 16, 18 |
|
191600045
|
Wing Lock Splice for 18-8 AWG Wire, Red, Carton |
Check Availability
|
Closed |
Red |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
3.395/g |
Carton |
105°C |
13.46mm max. |
8, 10, 12, 14, 16, 18 |
|
191600046
|
Wing Lock Splice for 18-8 AWG Wire, Grey, Carton |
Check Availability
|
Closed |
Gray |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
5.066/g |
Carton |
105°C |
14.99mm max. |
8, 10, 12, 14, 16, 18 |
|
191600047
|
Wing Lock Splice for 14-6 AWG Wire, Blue, Carton |
Check Availability
|
Closed |
Blue |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
7.596/g |
Carton |
105°C |
18.80mm max. |
6, 8, 10, 12, 14 |
|
191600070
|
Closed-End Insulated Splice for 22-14 AWG Wire, Tape and Reel |
Check Availability
|
Closed |
Natural |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
0.462/g |
Adhesive Tape on Reel |
105°C |
6.10mm max. |
14, 16, 18, 20, 22 |
|
191600071
|
Closed-End Insulated Splice for 22-12 AWG Wire, Tape and Reel |
Check Availability
|
Closed |
Natural |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
0.687/g |
Adhesive Tape on Reel |
105°C |
6.86mm max. |
12, 14, 16, 18, 20, 22 |
|
191600083
|
Closed-End Insulated Splice for 16-10 AWG Wire, Tape and Reel |
Check Availability
|
Closed |
Natural |
94V-2 |
Nylon (PA) |
Copper |
Tin |
Tin |
1.030/g |
Adhesive Tape on Reel |
105°C |
9.65mm max. |
10, 12, 14, 16 |