Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191540004 | InsulKrimp Butt Splice for 22-18 AWG Wire | Closed | Red | 94V-0 | PVC | Copper | Tin | Tin | PVC | 1.040/g | Bag | -40° to +105°C | 3.68mm max. | 18, 20, 22 | 0.25-1.50 | |
191540006 | InsulKrimp Butt Splice for 22-18 AWG Wire, Tape and Reel | No | Closed | Red | 94V-0 | PVC | Copper | Tin | Tin | PVC | 1.057/g | Adhesive Tape on Reel | 18, 20, 22 | |||
191540011 | InsulKrimp Butt Splice for 22-18 AWG Wire | Closed | Red | 94V-0 | PVC | Copper | Tin | Tin | PVC | 1.179/g | Bag | 18, 20, 22 | ||||
191540012 | InsulKrimp Butt Splice for 22-18 AWG Wire, Tape and Reel | No | Closed | Red | 94V-0 | PVC | Copper | Tin | Tin | PVC | 0.959/g | Adhesive Tape on Reel | 18, 20, 22 | |||
191540015 | InsulKrimp Butt Splice for 16-14 AWG Wire | Closed | Blue | 94V-0 | PVC | Copper | Tin | Tin | PVC | 1.435/g | Bag | -40° to +105°C | 4.45mm max. | 14, 16 | 1.30-2.00 | |
191540017 | InsulKrimp Butt Splice for 16-14 AWG Wire, Tape and Reel | No | Closed | Blue | 94V-0 | PVC | Copper | Tin | Tin | PVC | 1.489/g | Adhesive Tape on Reel | 14, 16 | |||
191540022 | Step Down Butt Splice for 22-14 AWG Wire, Blue with Red Stripe | Closed - Brazed | Blue | 94V-0 | PVC | Copper | Tin | Tin | PVC | 1.730/g | Bag | -40° to +105°C | 4.45mm max. | 14, 16, 18, 20, 22 | ||
191540023 | InsulKrimp Butt Splice for 16-14 AWG Wire | Closed | Blue | 94V-2 | PVC | Copper | Tin | Tin | PVC | 1.629/g | Bag | 14, 16 | ||||
191540024 | InsulKrimp Butt Splice for 16-14 AWG Wire, Tape and Reel | No | Closed | Blue | 94V-0 | PVC | Copper | Tin | Tin | PVC | 1.621/g | Adhesive Tape on Reel | 14, 16 | |||
191540028 | InsulKrimp Butt Splice for 12-10 AWG Wire | Closed | Yellow | 94V-0 | PVC | Copper | Tin | Tin | PVC | 2.531/g | Bag | -40° to +105°C | 6.35mm max. | 10, 12 | 3.30-5.00 | |
191540030 | InsulKrimp Butt Splice for 12-10 AWG Wire, Tape and Reel | No | Closed | Yellow | 94V-0 | PVC | Copper | Tin | Tin | PVC | 2.387/g | Adhesive Tape on Reel | 10, 12 | |||
191540035 | Step Down Butt Splice for 16-10 AWG Wire, Yellow with Blue Stripe | Closed - Brazed | Yellow | 94V-0 | PVC | Copper | Tin | Tin | PVC | 3.176/g | Bag | -40° to +105°C | 6.35mm max. | 10, 12, 14, 16 | ||
191540036 | Step Down Butt Splice for 16-14 AWG Wire, Yellow with Blue Stripe | No | Closed - Brazed | Yellow | 94V-0 | PVC | Copper | Tin | Tin | PVC | 3.463/g | Adhesive Tape on Reel | 6.35mm max. | 10, 12, 14, 16 | ||
191540037 | InsulKrimp Butt Splice for 12-10 AWG Wire | Closed | Yellow | 94V-0 | PVC | Copper | Tin | Tin | PVC | 3.084/g | Bag | 10, 12 | ||||
191540038 | InsulKrimp Butt Splice for 12-10 AWG Wire, Tape and Reel | No | Closed | Yellow | 94V-0 | PVC | Copper | Tin | Tin | PVC | 3.241/g | Adhesive Tape on Reel | 10, 12 | |||
191540042 | InsulKrimp Butt Splice for 8 AWG Wire, Tape and Reel | No | Closed | Red | 94V-0 | PVC | Copper | Tin | Tin | PVC | 5.347/g | Adhesive Tape on Reel | 9.80mm max. | 8 | ||
191540044 | Step Down Butt Splice for 18-2 AWG Wire, Red with Yellow Stripe | Closed - Brazed | Red | 94V-0 | PVC | Copper | Tin | Tin | PVC | 5.894/g | Bag | -40° to +105°C | 9.65mm max. | 10, 12, 8 | ||
191540045 | InsulKrimp Butt Splice for 6 AWG Wire | Closed | Blue | 94V-0 | PVC | Copper | Tin | Tin | PVC | 9.440/g | Bag | 11.20mm max. | 6 | |||
191540047 | Step Down Butt Splice for 8-6 AWG Wire, Blue with Red Stripe | Closed - Brazed | Blue | 94V-0 | PVC | Copper | Tin | Tin | PVC | 11.317/g | Bag | -40° to +105°C | 11.05mm max. | 6, 8 | ||
191540048 | InsulKrimp Butt Splice for 4 AWG Wire | Closed | Yellow | 94V-0 | PVC | Copper | Tin | Tin | PVC | 3.985/g | Bag | 13.10mm max. | 4 | |||
191540049 | InsulKrimp Butt Splice for 2 AWG Wire | No | Closed | Red | 94V-0 | PVC | Copper | Tin | Tin | PVC | 22.727/g | Bag | 16.50mm max. | 2 | ||
191540057 | Step Down Butt Splice for 16-14 AWG Wire, Blue with Red Stripe | No | Closed - Brazed | Blue | 94V-0 | PVC | Copper | Tin | Tin | PVC | 1.730/g | Adhesive Tape on Reel | 4.45mm max. | 14, 16, 18, 20, 22 |