Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190990007 | InsulKrimp Snap Spade Terminal for 22-18 AWG Wire, Red | Closed | Red | 94V-0 | PVC | Tin | 0.578/g | Bag | 5 (M3) | 4.40mm max. | 18, 20, 22 | 0.35-0.80 | |
190990008 | InsulKrimp Snap Spade for 22-18 AWG Wire, Stud Size 5 (M3), Mylar Tape Carrier, Red | No | Closed | Red | 94V-0 | PVC | Tin | 0.578/g | Adhesive Tape on Reel | 5 (M3) | 4.40mm max. | 18, 20, 22 | 0.25-1.50 |
190990009 | InsulKrimp Snap Spade Terminal for 22-18 AWG Wire, Red | Closed | Red | 94V-0 | PVC | Tin | 0.601/g | Bag | 5-6 (M3-3.5) | 4.40mm max. | 18, 20, 22 | 0.35-0.80 | |
190990010 | InsulKrimp Snap Spade Terminal for 22-18 AWG Wire, Stud Size 5 (M3)-6, Mylar Tape Carrier, Red | No | Closed | Red | 94V-0 | PVC | Tin | 0.565/g | Adhesive Tape on Reel | 5-6 (M3-3.5) | 4.40mm max. | 18, 20, 22 | 0.25-1.50 |
190990013 | InsulKrimp Snap Spade Terminal for 22-18 AWG Wire, Red | Closed | Red | 94V-0 | PVC | Tin | 0.664/g | Bag | 8 (M4) | 4.40mm max. | 18, 20, 22 | 0.38-0.96 | |
190990014 | InsulKrimp Snap Spade for 22-18 AWG Wire, Stud Size 8 (M4), Mylar Tape Carrier, Red | No | Closed | Red | 94V-0 | PVC | Tin | 0.682/g | Adhesive Tape on Reel | 8 (M4) | 4.40mm max. | 18, 20, 22 | 0.38-0.96 |
190990015 | InsulKrimp Snap Spade Terminal for 22-18 AWG Wire, Red | Closed | Red | 94V-0 | PVC | Tin | 0.680/g | Bag | 10 (M5) | 4.40mm max. | 18, 20, 22 | 0.35-0.80 | |
190990016 | InsulKrimp Snap Spade for 22-18 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier, Red | No | Closed | Red | 94V-0 | PVC | Tin | 0.701/g | Adhesive Tape on Reel | 10 (M5) | 4.40mm max. | 18, 20, 22 | 0.25-1.50 |
190990025 | InsulKrimp Snap Spade Terminal for 16-14 AWG Wire, Blue | Closed | Blue | 94V-0 | PVC | Tin | 0.722/g | Bag | 5 (M3) | 4.40mm max. | 14, 16 | 1.30-2.00 | |
190990026 | InsulKrimp Snap Spade for 16-14 AWG Wire, Stud Size 5 (M3), Mylar Tape Carrier, Blue | No | Closed | Blue | 94V-0 | PVC | Tin | 1.765/g | Adhesive Tape on Reel | 5 (M3) | 4.40mm max. | 14, 16 | |
190990027 | InsulKrimp Snap Spade Terminal for 16-14 AWG Wire, Blue | Closed | Blue | 94V-0 | PVC | Tin | 0.738/g | Bag | 5-6 (M3-3.5) | 4.40mm max. | 14, 16 | 1.30-2.00 | |
190990028 | InsulKrimp Snap Spade for 16-14 AWG Wire, Stud Size 6 (M3.5), Mylar Tape Carrier, Blue | No | Closed | Blue | 94V-0 | PVC | Tin | 0.718/g | Adhesive Tape on Reel | 5-6 (M3-3.5) | 4.40mm max. | 14, 16 | |
190990032 | InsulKrimp Snap Spade Terminal for 16-14 AWG Wire, Blue | Closed | Blue | 94V-0 | PVC | Tin | 0.811/g | Bag | 8 (M4) | 4.40mm max. | 14, 16 | 1.30-2.00 | |
190990033 | InsulKrimp Snap Spade for 16-14 AWG Wire, Stud Size 8 (M4), Mylar Tape Carrier, Length 22.12mm, Blue | No | Closed | Blue | 94V-0 | PVC | Tin | 0.816/g | Adhesive Tape on Reel | 8 (M4) | 4.40mm max. | 14, 16 | |
190990034 | InsulKrimp Snap Spade Terminal for 16-14 AWG Wire, Blue | Closed | Blue | 94V-0 | PVC | Tin | 0.835/g | Bag | 10 (M5) | 4.40mm max. | 14, 16 | 1.30-2.00 | |
190990035 | InsulKrimp Snap Spade for 16-14 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier, Length 23.34mm, Blue | No | Closed | Blue | 94V-0 | PVC | Tin | 0.859/g | Adhesive Tape on Reel | 10 (M5) | 4.40mm max. | 14, 16 | |
190990044 | InsulKrimp Snap Spade Terminal for 12-10 AWG Wire, Yellow | Closed | Yellow | 94V-0 | PVC | Tin | 1.550/g | Bag | 5-6 (M3-3.5) | 6.40mm max. | 10, 12 | 3.30-5.00 | |
190990048 | InsulKrimp Snap Spade Terminal for 12-10 AWG Wire, Yellow | Closed | Yellow | 94V-0 | PVC | Tin | 1.662/g | Bag | 8 (M4) | 6.40mm max. | 10, 12 | 3.30-5.00 | |
190990049 | InsulKrimp Snap Spade Terminal for 12-10 AWG Wire, Yellow | No | Closed | Yellow | 94V-0 | PVC | Tin | 1.616/g | Adhesive Tape on Reel | 8 (M4) | 6.40mm max. | 10, 12 | 3.30-5.00 |
190990050 | InsulKrimp Snap Spade Terminal for 12-10 AWG Wire, Yellow | Closed | Yellow | 94V-0 | PVC | Tin | 1.645/g | Bag | 10 (M5) | 6.40mm max. | 10, 12 | 3.30-5.00 | |
190990051 | InsulKrimp Snap Spade for 12-10 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier, Yellow | No | Closed | Yellow | 94V-0 | PVC | Tin | 1.674/g | Adhesive Tape on Reel | 10 (M5) | 6.40mm max. | 10, 12 | 3.30-5.00 |