Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190710134 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire | No | Closed | Natural | 94V-0 | PVC | Tin | 3.667/g | Bag | 8 (M4) | Crimp or Compression | 6.70mm max. | 8 | |||
190710136 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire | Closed | Natural | 94V-0 | PVC | Tin | 3.622/g | Bag | 10 (M5) | 6.70mm max. | 8 | |||||
190710139 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire, Stud Size 10 (M5), Length 33.17mm, Mylar Tape Carrier | No | Closed - Brazed | Natural | 94V-0 | PVC | Tin | 3.628/g | Adhesive Tape on Reel | 10 (M5) | 6.70mm max. | 8 | ||||
190710140 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire | Closed | Natural | 94V-0 | PVC | Tin | 3.139/g | Bag | 1/4" (M6) | 6.70mm max. | 8 | |||||
190710144 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire | Closed | Natural | 94V-0 | PVC | Tin | 2.939/g | Bag | 5/16" (M8) | Crimp or Compression | 6.70mm max. | 8 | ||||
190710148 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire | Closed | Natural | 94V-0 | PVC | Tin | 3.827/g | Bag | 1/4" (M6) | 6.70mm max. | 8 | |||||
190710149 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire, Stud Size 1/4\ (M6), Length 36.25mm, Mylar Tape Carrier | No | Closed - Brazed | Natural | 94V-0 | PVC | Tin | 4.222/g | Adhesive Tape on Reel | 1/4" (M6) | 9.78mm | 8 | 8.36 | |||
190710150 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire | Closed | Natural | 94V-0 | PVC | Tin | 3.393/g | Bag | 3/8" (M9) | 6.70mm max. | 8 | |||||
190710152 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire, Stud Size 3/8\ (M9), Length 36.25mm, Mylar Tape Carrier | No | Closed - Brazed | Natural | 94V-0 | PVC | Tin | 3.811/g | Adhesive Tape on Reel | 3/8" (M9) | 9.78mm | 8 | 8.36 | |||
190710153 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire | Closed | Natural | 94V-0 | PVC | Tin | 3.611/g | Bag | 5/16" (M8) | 6.70mm max. | 8 | |||||
190710155 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire, Stud Size 5/16\ (M8), Length 36.25mm, Mylar Tape Carrier | No | Closed - Brazed | Natural | 94V-0 | PVC | Tin | 4.037/g | Adhesive Tape on Reel | 5/16" (M8) | 9.78mm | 8 | 8.36 | |||
190710176 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire | Closed | Natural | 94V-0 | PVC | Tin | 3.484/g | Bag | 6 (M3.5) | Crimp or Compression | 6.70mm max. | 8 | ||||
190710177 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire, Stud Size 6 (M3.5), Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 3.481/g | Adhesive Tape on Reel | 6 (M3.5) | Crimp or Compression | 6.70mm max. | 8 | 8.36 | ||
190710178 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire | Closed | Natural | 94V-0 | PVC | Tin | 3.411/g | Bag | 8 (M4) | 6.70mm max. | 8 | |||||
190710179 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire, Stud Size 8 (M4), Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 3.425/g | Adhesive Tape on Reel | 8 (M4) | 6.70mm max. | 8 | 8.36 | |||
190710180 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire | No | Closed | Natural | 94V-0 | PVC | Tin | 2.997/g | Bag | 10 (M5) | 6.70mm max. | 8 | ||||
190710181 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 2.997/g | Adhesive Tape on Reel | 10 (M5) | 6.70mm max. | 8 | 8.36 | |||
190710182 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire | Closed | Natural | 94V-0 | PVC | Tin | 2.884/g | Bag | 1/4" (M6) | Crimp or Compression | 6.70mm max. | 8 | ||||
190710184 | InsulKrimp Ring Tongue Terminal for 8 AWG Wire, Stud Size 1/4\ (M6), Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 3.205/g | Adhesive Tape on Reel | 1/4" (M6) | Crimp or Compression | 6.70mm max. | 8 | 8.36 | ||
190710188 | InsulKrimp Ring Tongue Terminal for 6 AWG Wire | Closed | Natural | 94V-0 | PVC | Tin | 6.392/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 11.20mm max. | 6 | ||
190710189 | InsulKrimp Brazed Ring Tongue Terminal for 6 AWG Wire, Expanded Flare, Stud Size 10 (M5), Length 42.34mm, Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 7.076/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 11.18mm | 6 | 10.50-16.80 |
190710190 | InsulKrimp Ring Tongue Terminal for 6 AWG Wire | Closed | Natural | 94V-0 | PVC | Tin | 6.245/g | Bag | 1/4" (M6) | 11.20mm max. | 6 | |||||
190710192 | InsulKrimp Brazed Ring Tongue Terminal for 6 AWG Wire, Expanded Flare, Stud Size 1/4\ (M6), Length 42.34mm, Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 6.888/g | Adhesive Tape on Reel | 1/4" (M6) | 11.18mm | 6 | 10.50-16.80 | |||
190710193 | InsulKrimp Ring Tongue Terminal for 6 AWG Wire | Closed | Natural | 94V-0 | PVC | Tin | 5.733/g | Bag | 3/8" (M9) | 11.20mm max. | 6 | |||||
190710195 | InsulKrimp Brazed Ring Tongue Terminal for 6 AWG Wire, Expanded Flare, Stud Size 3/8\ (M9), Length 42.34mm, Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 6.398/g | Adhesive Tape on Reel | 3/8" (M9) | 11.18mm | 6 | 10.50-16.80 |