Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190130025 | InsulKrimp Fully Insulated Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 22-18 AWG, Red Insulator, Loose | Closed - Brazed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.231/g | Straight | Bag | Yes | 0.81mm | 6.35mm | 105°C | 3.50mm max. | 18, 20, 22 | ||
190130026 | InsulKrimp Fully Insulated Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 22-18 AWG, Expanded Red Insulator, Mylar Tape | No | Closed - Brazed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.231/g | Straight | Adhesive Tape on Reel | Yes | 0.81mm | 6.35mm | 105°C | 3.50mm max. | 18, 20, 22 | |
190130027 | InsulKrimp Fully Insulated Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 22-18 AWG, Expanded Red Insulator Tape | No | Closed - Brazed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.299/g | Straight | Adhesive Tape on Reel | Yes | 0.81mm | 6.35mm | 105°C | 5.82mm max. | 18, 20, 22 | |
190130028 | InsulKrimp Fully Insulated Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 22-18 AWG, Expanded Flare, Red Insulator, Tape | No | Closed - Brazed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.299/g | Straight | Adhesive Tape on Reel | Yes | 0.81mm | 6.35mm | 105°C | 5.82mm max. | 18, 20, 22 | |
190130029 | InsulKrimp Fully Insulated Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 16-14 AWG, Blue Insulator, Loose in a bag | Closed - Brazed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.256/g | Straight | Bag | Yes | 0.81mm | 6.35mm | 105°C | 4.04mm max. | 14, 16 | 1.30-2.00 | |
190130030 | InsulKrimp Fully Insulated Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 16-14 AWG, Expanded Blue Insulator, Tape | No | Closed - Brazed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.256/g | Straight | Adhesive Tape on Reel | Yes | 0.81mm | 6.35mm | 105°C | 4.04mm max. | 14, 16 | 1.30-2.00 |
190130031 | InsulKrimp Fully Insulated Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 16-14 AWG, Expanded Blue Insulator, Loose | Closed - Brazed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.373/g | Straight | Bag | Yes | 0.81mm | 6.35mm | 105°C | 6.58mm max. | 14, 16 | 1.30-2.00 | |
190130032 | InsulKrimp Fully Insulated Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 16-14 AWG, Blue Insulator, Tape and Reel | No | Closed - Brazed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.373/g | Straight | Adhesive Tape on Reel | Yes | 0.81mm | 6.35mm | 105°C | 6.58mm max. | 14, 16 | 1.30-2.00 |
190130033 | InsulKrimp Fully Insulated Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 12-10 AWG, Yellow Insulator, Loose in a Bag | Closed - Brazed | Yellow | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.705/g | Straight | Bag | Yes | 0.81mm | 6.35mm | 105°C | 7.03mm max. | 10, 12 |