Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190090001 | VibraKrimp Quick Disconnect Flag, Female, for 22-18 AWG Wire | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.744/g | Flag | Bag | No | 0.81mm | 6.35mm | Per Wire Specification | 3.43mm | 18, 20, 22 | |
190090002 | VibraKrimp Quick Disconnect Flag, Female, for 22-18 AWG Wire, Mylar Tape Carrier | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.733/g | Flag | Adhesive Tape on Reel | No | 0.81mm | 6.35mm | Per Wire Specification | 3.43mm | 18, 20, 22 | |
190090003 | VibraKrimp Quick Disconnect Flag, Female, for 22-18 AWG Wire | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.647/g | Flag | Bag | No | 0.51mm | 4.75mm | Per Wire Specification | 3.43mm | 18, 20, 22 | ||
190090006 | VibraKrimp Quick Disconnect Flag, Female, for 22-18 AWG Wire, Mylar Tape Carrier | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.647/g | Flag | Adhesive Tape on Reel | No | 0.51mm | 4.75mm | Per Wire Specification | 3.43mm | 18, 20, 22 | |
190090007 | VibraKrimp Quick Disconnect Flag, Female, for 22-18 AWG Wire, Metal Strip Carrier | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.488/g | Flag | Reel | No | 0.81mm | 6.35mm | Per Wire Specification | 3.43mm | 18, 20, 22 | |
190090008 | VibraKrimp Quick Disconnect Flag, Female, for 22-18 AWG Wire, Metal Strip Carrier | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.800/g | Flag | Reel | No | 0.51mm | 4.75mm | Per Wire Specification | 3.43mm max. | 18, 20, 22 | |
190090009 | VibraKrimp Quick Disconnect Flag, Female, for 22-18 AWG Wire, Metal Strip Carrier | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 1.806/g | Flag | Reel | No | 0.81mm | 4.75mm | Per Wire Specification | 3.43mm | 18, 20, 22 | |
190090010 | VibraKrimp Quick Disconnect Flag, Female, for 16-14 AWG Wire | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.764/g | Flag | Bag | No | 0.81mm | 6.35mm | Per Wire Specification | 3.68mm | 14, 16 | 1.30-2.00 | |
190090011 | VibraKrimp Quick Disconnect Flag, Female, for 16-14 AWG Wire, Mylar Tape Carrier | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.764/g | Flag | Adhesive Tape on Reel | No | 0.81mm | 6.35mm | Per Wire Specification | 3.68mm | 14, 16 | 1.30-2.00 |
190090012 | VibraKrimp Quick Disconnect Flag, Female, for 16-14 AWG Wire | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.668/g | Flag | Bag | No | 0.51mm | 4.75mm | Per Wire Specification | 3.68mm max. | 14, 16 | 1.30-2.00 | |
190090016 | VibraKrimp Quick Disconnect Flag, Female, for 16-14 AWG Wire, Metal Strip Carrier | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.763/g | Flag | Reel | No | 0.81mm | 6.35mm | Per Wire Specification | 3.68mm | 14, 16 | 1.30-2.00 |
190090017 | VibraKrimp Quick Disconnect Flag, Female, for 16-14 AWG Wire, Metal Strip Carrier | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.688/g | Flag | Reel | No | 0.51mm | 4.75mm | Per Wire Specification | 3.68mm | 14, 16 | 1.30-2.00 |
190090018 | VibraKrimp Quick Disconnect Flag, Female, for 16-14 AWG Wire, Metal Strip Carrier | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.679/g | Flag | Reel | No | 0.81mm | 4.75mm | Per Wire Specification | 3.68mm | 14, 16 | 1.30-2.00 |