Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190020001 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Carton | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 1.000/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | ||
190020002 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Mylar Tape | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 1.000/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | |
190020004 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Metal Strip | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 1.039/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | |
190020005 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Carton | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.850/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | ||
190020007 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Mylar Tape | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.840/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | |
190020008 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Metal Strip | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.839/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | ||
190020009 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Carton | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.842/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | ||
190020010 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Mylar Tape | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.849/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | |
190020012 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Metal Strip | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 1.044/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | ||
190020013 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Carton | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.815/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | |
190020014 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Mylar Tape | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.815/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | |
190020015 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Metal Strip | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.695/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | ||
190020016 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Carton | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.662/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | ||
190020017 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Mylar Tape | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.692/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | |
190020018 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Metal Strip | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.692/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | |
190020019 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Carton | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.871/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 5.21mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | ||
190020020 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Mylar Tape | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.856/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 5.21mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | |
190020021 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Carton | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.853/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 5.21mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | ||
190020022 | Avikrimp Fully Insulated Quick Disconnect, Female, for 22-18 AWG Wire, Mylar Tape | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.862/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 5.21mm | -65° to +105°C | 3.17mm max. | 18, 20, 22 | |
190020024 | Avikrimp Fully Insulated Quick Disconnect, Female, for 16-14 AWG Wire, Carton | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.900/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -40° to +105°C | 3.94mm max. | 14, 16 | 1.30-2.00 | |
190020025 | Avikrimp Fully Insulated Quick Disconnect, Female, for 16-14 AWG Wire, Mylar Tape | No | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 1.164/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 3.94mm max. | 14, 16 | 1.30-2.00 |
190020027 | Avikrimp Fully Insulated Quick Disconnect, Female, for 16-14 AWG Wire, Metal Strip | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 1.158/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -40° to +105°C | 3.94mm max. | 14, 16 | 1.30-2.00 | |
190020028 | Avikrimp Fully Insulated Quick Disconnect, Female, for 16-14 AWG Wire, Carton | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.969/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 3.94mm max. | 14, 16 | 1.30-2.00 | |
190020029 | Avikrimp Fully Insulated Quick Disconnect, Female, for 16-14 AWG Wire, Mylar Tape | No | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 1.010/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 3.94mm max. | 14, 16 | 1.30-2.00 |
190020030 | Avikrimp Fully Insulated Quick Disconnect, Female, for 16-14 AWG Wire, Metal Strip | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | 0.975/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 3.94mm max. | 14, 16 | 1.30-2.00 |