|
1735302205
|
Impulse 90 Ohm 6-Pair 90° Orthogonal Header, 2.00mm Pitch, Unguided, 12 Columns, 72 Differential Pair |
No
|
144 |
144 |
Black |
200 |
No |
94V-0 |
No |
No |
High Performance Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
60.990/g |
12 |
6 |
12 |
Right Angle (90°) |
Tray |
1.30mm |
No |
No |
1.00mm |
2.00mm |
2.00mm |
0.762µm |
-55° to +85°C |
Through Hole - Compliant Pin |
|
1735302605
|
Impulse 90 Ohm 6-Pair 90° Orthogonal Header, 2.00mm Pitch, Unguided, 16 Columns, 96 Differential Pair |
No
|
192 |
192 |
Black |
200 |
No |
94V-0 |
No |
No |
High Performance Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
88.006/g |
16 |
6 |
12 |
Right Angle (90°) |
Tray |
1.30mm |
No |
No |
1.00mm |
2.00mm |
2.00mm |
0.762µm |
-55° to +85°C |
Through Hole - Compliant Pin |
|
1735302805
|
Impulse 90 Ohm 6-Pair 90° Orthogonal Header, 2.00mm Pitch, Unguided, 8 Columns, 48 Differential Pair |
No
|
96 |
96 |
Black |
200 |
No |
94V-0 |
No |
No |
High Performance Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
46.166/g |
8 |
6 |
12 |
Right Angle (90°) |
Tray |
1.30mm |
No |
No |
1.00mm |
2.00mm |
2.00mm |
0.762µm |
-55° to +85°C |
Through Hole - Compliant Pin |