|
1735202425
|
Impulse 90 Ohm 8-Pair 270° Orthogonal Header, 2.00mm Pitch, Unguided, 14 Columns, 112 Differential Pair |
No
|
224 |
224 |
Black |
200 |
No |
94V-0 |
No |
No |
High Performance Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
109.724/g |
14 |
8 |
16 |
Right Angle (270°) |
Tray |
1.30mm |
No |
No |
1.00mm |
2.00mm |
2.00mm |
0.762µm |
-55° to +85°C |
Through Hole - Compliant Pin |
|
1735209003
|
Impulse 90 Ohm 8-Pair 270° Orthogonal Header, 2.00mm Pitch, Unguided, 8 Columns, 64 Differential Pair |
No
|
128 |
128 |
Black |
200 |
No |
94V-0 |
No |
No |
High Performance Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
63.225/g |
8 |
8 |
16 |
Right Angle (270°) |
Tray |
1.30mm |
No |
No |
1.00mm |
2.00mm |
2.00mm |
0.762µm |
-55° to +85°C |
Through Hole - Compliant Pin |