|
1707290001
|
iPass+ zHD Vertical Internal Connector Assembly, 1x1, Through Hole, 0.76µm Gold (Au) Plating |
Check Availability
|
36 |
36 |
Black |
50 |
94V-0 |
Receptacle |
Yes |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
3.037/g |
4 |
Vertical |
Tray |
No |
1.37mm |
Yes |
Yes |
1.57mm |
0.75mm |
0.760µm |
0.760µm |
Yes |
Yes |
1 |
-40° to +80°C |
Through Hole - Compliant Pin |
|
1707290002
|
iPass+ zHD Vertical Internal Connector Assembly, 1x2, Through Hole, 0.76µm Gold (Au) Plating |
Check Availability
|
72 |
72 |
Black |
50 |
94V-0 |
Receptacle |
Yes |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
5.964/g |
4 |
Vertical |
Tray |
No |
1.37mm |
Yes |
Yes |
1.57mm |
0.75mm |
0.760µm |
0.760µm |
Yes |
Yes |
2 |
-40° to +80°C |
Through Hole - Compliant Pin |
|
1707290004
|
iPass+ zHD Vertical Internal Connector Assembly, 1x4, Through Hole, 0.76µm Gold (Au) Plating |
Check Availability
|
144 |
144 |
Black |
50 |
94V-0 |
Receptacle |
Yes |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
11.928/g |
4 |
Vertical |
Tray |
No |
1.37mm |
Yes |
Yes |
1.57mm |
0.75mm |
0.760µm |
0.760µm |
Yes |
Yes |
4 |
-40° to +80°C |
Through Hole - Compliant Pin |
|
1707290005
|
iPass+ zHD Vertical Single Piece Housing Assembly, Through Hole, 0.76µm Gold (Au) Plating |
Check Availability
|
36 |
36 |
Black |
50 |
94V-0 |
Receptacle |
Yes |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
3.798/g |
4 |
Vertical |
Tray |
No |
1.37mm |
Yes |
Yes |
1.57mm |
0.75mm |
0.760µm |
0.760µm |
Yes |
Yes |
1 |
-40° to +80°C |
Through Hole - Compliant Pin |