Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151340200 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, 2 Circuits, Natural | No | 50.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.200/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340201 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 100.00mm Length, 2 Circuits, Natural | No | 100.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.300/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340202 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 2 Circuits, Natural | No | 150.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.600/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340203 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 2 Circuits, Natural | No | 300.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.900/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340205 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 450.00mm Length, 2 Circuits, Natural | No | 450.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.794/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340206 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, 2 Circuits, Natural | No | 600.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.060/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340300 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, 3 Circuits, Natural | No | 50.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.500/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340301 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 100.00mm Length, 3 Circuits, Natural | No | 100.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.600/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340302 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 3 Circuits, Natural | No | 150.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.900/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340303 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 3 Circuits, Natural | No | 300.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.600/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340305 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 450.00mm Length, 3 Circuits, Natural | No | 450.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.300/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340306 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, 3 Circuits, Natural | No | 600.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.000/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340400 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, 4 Circuits, Natural | No | 50.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.600/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340401 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 100.00mm Length, 4 Circuits, Natural | No | 100.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.800/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340402 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 4 Circuits, Natural | No | 150.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.200/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340403 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 4 Circuits, Natural | No | 300.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.000/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340405 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 450.00mm Length, 4 Circuits, Natural | No | 450.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.000/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340406 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, 4 Circuits, Natural | No | 600.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 4.000/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340500 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, 5 Circuits, Natural | No | 50.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.700/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340501 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 100.00mm Length, 5 Circuits, Natural | No | 100.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.100/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340502 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 5 Circuits, Natural | No | 150.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.400/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340503 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 5 Circuits, Natural | No | 300.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.900/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340505 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 450.00mm Length, 5 Circuits, Natural | No | 450.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 4.386/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340506 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, 5 Circuits, Natural | No | 600.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 5.739/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
151340600 | PicoBlade Female-to-PicoBlade Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, 6 Circuits, Natural | No | 50.00mm | 6 | 6 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.800/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |