|
03091031
|
2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 3 Circuits, Single Row, Natural |
Check Availability
|
3 |
Natural |
94V-2 |
Receptacle |
No |
Yes |
|
1.787/g |
1 |
Bag |
Yes |
5.03mm |
5.03mm |
|
No |
-40° to +105°C |
|
03091032
|
2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 3 Circuits, Single Row, Natural |
Check Availability
|
3 |
Natural |
94V-2 |
Receptacle |
No |
|
Nylon |
1.560/g |
1 |
Bag |
No |
5.03mm |
5.03mm |
|
No |
-40° to +105°C |
|
03091033
|
2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 3 Circuits, Single Row, Free-Hanging, without Passive Lock Ramps, Natural |
Check Availability
|
3 |
Natural |
94V-2 |
Receptacle |
No |
No |
Nylon |
1.655/g |
1 |
Bag |
No |
5.03mm |
5.03mm |
|
No |
-40° to +105°C |
|
03091081
|
2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 3 Circuits, Single Row, Natural |
Check Availability
|
3 |
Natural |
94V-2 |
Receptacle |
No |
|
Nylon |
1.880/g |
1 |
Bag |
Yes |
5.03mm |
5.03mm |
|
No |
-40° to +105°C |
|
03092031
|
2.36mm Diameter Standard .093\ Pin and Socket Plug Housing, 3 Circuits, Single Row, Natural |
Check Availability
|
3 |
Natural |
94V-2 |
Plug |
No |
Yes |
|
1.884/g |
1 |
Bag |
Yes |
5.03mm |
5.03mm |
|
No |
-40° to +105°C |
|
03092032
|
2.36mm Diameter Standard .093\ Pin and Socket Plug Housing, 3 Circuits, Single Row, Natural |
Check Availability
|
3 |
Natural |
94V-2 |
Plug |
No |
Yes |
Nylon |
1.720/g |
1 |
Bag |
No |
5.03mm |
|
|
No |
-40° to +105°C |
|
03097032
|
2.36mm Diameter Standard .093\ Pin and Socket Plug Housing, 3 Circuits, Single Row, Black |
Check Availability
|
3 |
Black |
94V-2 |
Plug |
No |
Yes |
Nylon |
1.644/g |
1 |
Bag |
No |
5.03mm |
5.03mm |
Yes |
No |
-40° to +105°C |