|
1301260008
|
Watertite Black Button Cover, Chemical and High Temperature Resistant |
No
|
N/A |
N/A |
No |
N/A |
|
|
|
Carton |
|
1301260009
|
Watertite Button Cover Legend Sheet |
No
|
N/A |
N/A |
No |
N/A |
|
|
|
Carton |
|
1301260010
|
Watertite Button Cover Lens |
No
|
N/A |
N/A |
No |
N/A |
|
|
|
Carton |
|
1301260012
|
Super-Safeway Red Mushroom On/Off Switch, (1) NO Contact, 3A, 250V |
No
|
N/A |
N/A |
Yes |
N/A |
|
|
|
Carton |
|
1301260013
|
Watertite Ten Button Pendant Enclosure |
No
|
9.53-20.63mm (.375-.812") |
F3 3/4" |
No |
Polycarbonate |
Non-Metallic |
|
|
Carton |
|
1301260015
|
Watertite Two Button Pendant Enclosure |
No
|
9.53-20.63mm (.375-.812") |
F3 3/4" |
No |
Polycarbonate |
Non-Metallic |
|
|
Carton |
|
1301260016
|
Watertite Four Button Pendant Enclosure |
No
|
9.53-20.63mm (.375-.812") |
F3 3/4" |
No |
Polycarbonate |
Non-Metallic |
|
|
Carton |
|
1301260017
|
Watertite Eight Button Pendant Enclosure |
No
|
9.53-20.63mm (.375-.812") |
F3 3/4" |
No |
Polycarbonate |
Non-Metallic |
|
|
Carton |
|
1301260021
|
Super-Safeway Green Pilot Light, Shroud-Mount, 120V |
No
|
N/A |
N/A |
No |
N/A |
|
|
|
Carton |
|
1301260022
|
Super-Safeway Red Pilot Light, Shroud-Mount, 120V |
No
|
N/A |
N/A |
No |
N/A |
|
|
|
Carton |
|
1301260023
|
Super-Safeway Yellow/White Pilot Light, Shroud-Mount, 120V |
No
|
N/A |
N/A |
No |
N/A |
|
|
|
Carton |
|
1301260025
|
Watertite Two Position Selector Switch, All N.O., 3A, 250V |
No
|
N/A |
N/A |
No |
N/A |
|
|
|
Carton |
|
1301260027
|
Watertite Three Position Maintained Selector Switch, All N.O., 3A, 250V |
No
|
N/A |
N/A |
No |
N/A |
|
|
|
Carton |
|
1301260028
|
Watertite Two Button Single Speed Switch, Mechanically Interlocked, 1 N.O. Contact Each |
No
|
N/A |
N/A |
No |
N/A |
|
2 |
|
Carton |
|
1301260030
|
Watertite Two Button Single Speed Switch, Mechanically Interlocked, 1 N.O. & N.C. Contact |
No
|
N/A |
N/A |
No |
N/A |
|
2 |
|
Carton |
|
1301260031
|
Watertite Two Button Two Speed Switch, Mechanically Interlocked, 1 N.O. Contact Each |
No
|
N/A |
N/A |
No |
N/A |
|
2 |
|
Carton |
|
1301260033
|
Watertite Two Momentary Button On/Off Switch, 1 N.O. Contact Each |
No
|
N/A |
N/A |
No |
N/A |
|
2 |
|
Carton |
|
1301260034
|
Watertite Two Maintain Button On/Off Switch, 1 N.O. Contact Each |
No
|
N/A |
N/A |
No |
N/A |
|
2 |
|
Carton |
|
1301260036
|
Super-Safeway Eight Button Station, Single Speed |
No
|
17.45-23.80mm (.687-937") |
F4 1" |
No |
Rubber |
Metal |
8 |
Single |
Carton |
|
1301260072
|
Super-Safeway Three Push Button Pendant with 1.0m cord molded connector |
No
|
|
|
|
Rubber |
|
3 |
|
Carton |
|
1301260186
|
Super-Safeway Two Push Button Pendant Enclosure, 30.00mm (1.181\) Opening |
No
|
9.53-15.88mm (.375-.625") |
F3 3/4" |
No |
Rubber |
Non-Metallic |
2 |
|
Carton |
|
1301260187
|
Super-Safeway Three Push Button Pendant Enclosure, 30.00mm (1.181\) Opening |
No
|
12.70-22.23mm (.500-.875") |
F4 1" |
No |
Rubber |
Metal |
3 |
|
Carton |
|
1301260188
|
Super-Safeway Four Push Button Pendant Enclosure, 30.00mm (1.181\) Opening |
No
|
12.70-22.23mm (.500-.875") |
F4 1" |
No |
Rubber |
Metal |
4 |
|
Carton |
|
1301260189
|
Super-Safeway Five Push Button Pendant Enclosure, 30.00mm (1.181\) Opening |
No
|
15.88-25.40mm (.625-1.000") |
F4 1" |
No |
Rubber |
Metal |
5 |
|
Carton |
|
1301260190
|
Super-Safeway Six Push Button Pendant Enclosure, 30.00mm (1.181\) Opening |
No
|
15.88-25.40mm (.625-1.000") |
F4 1" |
No |
Rubber |
Metal |
6 |
|
Carton |