Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300250048 | Mini-Change Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, DeviceNet Thick (Trunk) Cable, 0.305m (1.0') Length | No | 12.10mm (.480") | 0.30m (11.81") | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | 97.470/g | Straight to Straight | 5 | -20° to +80°C | Thick (Trunk) | 15, 18 |
1300250051 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 0.50m (1.64') Length | No | 12.10mm (.480") | 0.50m (1.64') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 105.380/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250054 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 1.0m (3.28') Length | 12.10mm (.480") | 1.0m (3.28') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 259.454/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 | |
1300250061 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 2.0m (6.56') Length | No | 12.10mm (.480") | 2.0m (6.56') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 446.334/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250067 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 3.0m (9.84') Length | 12.10mm (.480") | 3.0m (9.84') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 612.183/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 | |
1300250071 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 4.0m (13.12') Length | 12.10mm (.480") | 4.0m (13.12') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 793.709/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 | |
1300250073 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 5.0m (16.40') Length | No | 12.10mm (.480") | 5.0m (16.40') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 961.559/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250076 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 6.0m (19.68') Length | No | 12.10mm (.480") | 6.0m (19.68') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 1143.709/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250079 | Mini-Change Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, DeviceNet Thick (Trunk) Cable, 7.0m (22.97') Length | No | 12.10mm (.480") | 7.0m (22.97') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | 450.120/g | Straight to Straight | 5 | -20° to +80°C | N/A | 15, 18 |
1300250083 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 9.0m (29.53') Length | No | 12.10mm (.480") | 9.0m (29.53') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 1672.209/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250085 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 10.0m (32.81') Length | No | 12.10mm (.480") | 10.0m (32.81') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 1587.000/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250087 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 12.0m (39.37') Length | No | 12.10mm (.480") | 12.0m (39.37') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 2449.396/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250092 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 15.0m (49.21') Length | No | 12.10mm (.480") | 15.0m (49.21') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 7046.041/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250095 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 18.0m (59.05') Length | No | 12.10mm (.480") | 18.0m (59.05') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 1043.100/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250097 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 20.0m (65.62') Length | No | 12.10mm (.480") | 20.0m (65.62') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 1151.060/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250099 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 21.0m (68.90') Length | No | 12.10mm (.480") | 21.0m (68.90') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 3773.959/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250102 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 24.0m (78.74') Length | No | 12.10mm (.480") | 24.0m (78.74') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 4296.340/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250103 | Mini-Change Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, DeviceNet Thick (Trunk) Cable, 25.0m (16.40') Length | No | 12.10mm (.480") | 25.0m (82.02') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | 4473.959/g | Straight to Straight | 5 | -20° to +80°C | N/A | 15, 18 |
1300250105 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 27.0m (88.58') Length | No | 12.10mm (.480") | 27.0m (88.58') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 4823.959/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250108 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 30.0m (98.40') Length | No | 12.10mm (.480") | 30.0m (98.40') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 4717.356/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250114 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 35.0m (114.83') Length | No | 12.10mm (.480") | 35.0m (114.83') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 6223.959/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250117 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 40.0m (131.20') Length | No | 12.10mm (.480") | 40.0m (131.20') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 7098.959/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250119 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 45.0m (147.64') Length | No | 12.10mm (.480") | 45.0m (147.64') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 2490.420/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250122 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 50.0m (164.04') Length | No | 12.10mm (.480") | 50.0m (164.04') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 8848.959/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |
1300250124 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 18/15 AWG, Gray DeviceNet Thick (Trunk) Cable, 55.0m (180.45') Length | No | 12.10mm (.480") | 55.0m (180.45') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Gold | 345.210/g | Straight to Straight | 5 | -20° to +60°C | Thick (Trunk) | 15, 18 |