Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1201080004 | Double-Ended RJ-45 Cordset, 4 Poles, Male (Straight) to Male (Straight), 24 AWG, Teal Unshielded PVC Cable, 5.0m (16.40') Length, 6.35mm (.250\) Diameter | 6.35mm (.250") | 5.0m (16.40') | Teal | RJ-45 (standard) | RJ-45 (standard) | Push and Latch | Male-Male | N/A | None | PVC | Polycarbonate | Phosphor Bronze | N/A | Gold | 209.580/g | Straight to Straight | 4 | -20° to +75°C | Unshielded PVC | 24 | ||
1201080006 | Double-Ended RJ-45 Cordset, 4 Poles, Male (Straight) to Male (Straight), 24 AWG, Teal Unshielded PVC Cable, 3.0m (9.84') Length, 6.35mm (.250\) Diameter | No | 6.35mm (.250") | 3.0m (9.84') | Teal | RJ-45 (standard) | RJ-45 (standard) | Push and Latch | Male-Male | N/A | None | PVC | Polycarbonate | Phosphor Bronze | N/A | Gold | 129.578/g | Straight to Straight | 4 | -20° to +75°C | Unshielded PVC | 24 | |
1201080007 | Double-Ended RJ-45 Cordset, 4 Poles, Male (Straight) to Male (Straight), 24 AWG, Teal Unshielded PVC Cable, 2.0m (6.56') Length, 6.35mm (.250\) Diameter | 6.35mm (.250") | 2.0m (6.56') | Teal | RJ-45 (standard) | RJ-45 (standard) | Push and Latch | Male-Male | N/A | None | PVC | Polycarbonate | Phosphor Bronze | N/A | Gold | 89.580/g | Straight to Straight | 4 | -20° to +75°C | Unshielded PVC | 24 | ||
1201080008 | Double-Ended RJ-45 Cordset, 4 Poles, Male (Straight) to Male (Straight), 24 AWG, Teal Unshielded PVC Cable, 1.0m (3.28') Length, 6.35mm (.250\) Diameter | 6.35mm (.250") | 1.0m (3.28') | Teal | RJ-45 (standard) | RJ-45 (standard) | Push and Latch | Male-Male | N/A | None | PVC | Polycarbonate | Phosphor Bronze | N/A | Gold | 49.578/g | Straight to Straight | 4 | -20° to +75°C | Unshielded PVC | 24 | ||
1201080009 | Double-Ended RJ-45 Cordset, 4 Poles, Male (Straight) to Male (Straight), 24 AWG, Teal Unshielded PVC Cable, 0.50m (1.64') Length, 6.35mm (.250\) Diameter | 6.35mm (.250") | 0.50m (1.64') | Teal | RJ-45 (standard) | RJ-45 (standard) | Push and Latch | Male-Male | N/A | None | PVC | Polycarbonate | Phosphor Bronze | N/A | Gold | 32.032/g | Straight to Straight | 4 | -20° to +75°C | Unshielded PVC | 24 | ||
1201080010 | Micro-Change (M12) to RJ-45 Double-Ended Cordset, 4 Poles, D-Coded, Female (Straight) to Male RJ-45, 1.0m (3.28') Length | 6.35mm (.250") | 1.0m (3.28') | Blue Green | Micro-Change (M12) | RJ-45 (standard) | Threaded | Female-Male | D-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 60.080/g | Straight to Straight | 4 | -25° to +75°C | Shielded-Stranded | 26 | |
1201080014 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 26 AWG, PVC Cable, 90.0m (295.28') Length | No | 6.35mm (.250") | 90.0m (295.28') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 4009.753/g | 90° to 90° | 4 | -25° to +75°C | Shielded-Stranded | 26 |
1201080016 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 26 AWG, PVC Cable, 60.0m (196.85') Length | No | 6.35mm (.250") | 60.0m (196.85') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 2.731/kg | 90° to 90° | 4 | -25° to +75°C | Shielded-Stranded | 26 |
1201080017 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 26 AWG, PVC Cable, 53.0m (173.88') Length | No | 6.35mm (.250") | 53.0m (173.88') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 2.250/kg | 90° to 90° | 4 | -25° to +75°C | Shielded-Stranded | 26 |
1201080018 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 26 AWG, PVC Cable, 45.0m (147.64') Length | No | 6.35mm (.250") | 45.0m (147.64') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 2.056/kg | 90° to 90° | 4 | -25° to +75°C | Shielded-Stranded | 26 |
1201080019 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 26 AWG, PVC Cable, 38.0m (26.25') Length | No | 6.35mm (.250") | 38.0m (124.67') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 1541.165/kg | 90° to 90° | 4 | -25° to +75°C | Shielded-Stranded | 26 |
1201080020 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 26 AWG, PVC Cable, 30.0m (98.40') Length | No | 6.35mm (.250") | 30.0m (98.40') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 1236.374/kg | 90° to 90° | 4 | -25° to +75°C | Shielded-Stranded | 26 |
1201080021 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 26 AWG, PVC Cable, 23.0m (9.84') Length | No | 6.35mm (.250") | 23.0m (75.46') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 1029.653/g | 90° to 90° | 4 | -25° to +75°C | Shielded-Stranded | 26 |
1201080022 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 26 AWG, PVC Cable, 20.0m (65.62') Length | No | 6.35mm (.250") | 20.0m (65.62') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 873.618/g | 90° to 90° | 4 | -25° to +75°C | Shielded-Stranded | 26 |
1201080023 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 26 AWG, PVC Cable, 15.0m (49.21') Length | No | 6.35mm (.250") | 15.0m (49.21') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 693.995/g | 90° to 90° | 4 | -25° to +75°C | Shielded-Stranded | 26 |
1201080024 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 26 AWG, PVC Cable, 10.0m (32.81') Length | No | 6.35mm (.250") | 10.0m (32.81') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 0.580/kg | 90° to 90° | 4 | -25° to +75°C | Shielded-Stranded | 26 |
1201080025 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 26 AWG, PVC Cable, 76.0m (249.34') Length | No | 6.35mm (.250") | 76.0m (249.34') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 3061.165/kg | 90° to 90° | 4 | -25° to +75°C | Shielded-Stranded | 26 |
1201080026 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 26 AWG, PVC Cable, 3.0m (9.84') Length | No | 6.35mm (.250") | 3.0m (9.84') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 0.158/kg | 90° to 90° | 4 | -25° to +75°C | Shielded-Stranded | 26 |
1201080027 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, Teal PVC Cable, 3.0m (9.84') Length | 6.35mm (.250") | 3.0m (9.84') | Teal | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Gold | 158.000/g | Straight to Straight | 4 | -25° to +75°C | Unshielded PVC | 24 | ||
1201080028 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, PVC Cable, 90.0m (295.28') Length | No | 6.35mm (.250") | 90.0m (295.28') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 124.110/g | Straight to Straight | 4 | -25° to +75°C | Unshielded-Stranded | 24 |
1201080029 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, PVC Cable, 76.0m (249.34') Length | No | 6.35mm (.250") | 76.0m (249.34') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 3215.000/g | Straight to Straight | 4 | -25° to +75°C | Unshielded-Stranded | 24 |
1201080030 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, PVC Cable, 60.0m (196.85') Length | No | 6.35mm (.250") | 60.0m (196.85') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 3254.000/g | Straight to Straight | 4 | -25° to +75°C | Unshielded-Stranded | 24 |
1201080031 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, PVC Cable, 53.0m (173.88') Length | No | 6.35mm (.250") | 53.0m (173.88') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 2654.000/g | Straight to Straight | 4 | -25° to +75°C | Unshielded-Stranded | 24 |
1201080032 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, PVC Cable, 45.0m (147.64') Length | No | 6.35mm (.250") | 45.0m (147.64') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 1998.000/g | Straight to Straight | 4 | -25° to +75°C | Unshielded-Stranded | 24 |
1201080033 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, PVC Cable, 38.0m (124.67') Length | No | 6.35mm (.250") | 38.0m (124.67') | Blue Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 1541.000/g | Straight to Straight | 4 | -25° to +75°C | Unshielded-Stranded | 24 |