| Part Number | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1001935047 | Temp-Flex Foam-Core Low-Loss Flexible Microwave Cable, FEP Jacket, 1.42mm Outer Jacket Diameter, 28 AWG, 047 Style | No | 6.35mm | 30.48m min - 1067.00m max | 1 | Blue | Foamed Fluoropolymer | FEP | 1.716/g | 1.42mm | Reel | -65° to +165°C | Foam-Core Microwave Coaxial | 28 | 0.08 |