Product Highlights
| Current: | Pitch: | Wire AWG: |
|---|---|---|
| up to 13.0A | 4.20 | 16 - 28 |
- Products
- Literature
Sigma System (Single and Dual-Row Options)
TPA2 System (Single and Dual-Row Options)
High-Current System (Single and Dual-Row Options)
Blind Mate Interface (BMI) System
Mini-Fit Versa Color (Glow Wire Capable)
Mini-Fit Max (Single and Dual-Row Options)
Application Brief (PDF)
Content Brief
Datasheet (PDF)
Digital Product Boards (PDF)
Product Reference Guide (PDF)
Published Article
Technology Brief
What's Trending (PDF)
Features and Benefits
Overview
A wide range of OEMs require high-current, high-density power connectors that also support design flexibility. To meet these needs, Mini-Fit Jr., Mini-Fit Plus, Mini-Fit Blind-Mate Interface (BMI) and Mini-Fit TPA2 Connectors offer polarized housings with isolated terminals, positive locks and low-engagement forces. All versions of Mini-Fit Jr. and Mini-Fit Plus Connectors are compatible with each other, including with Mini-Fit TPA2 and Mini-Fit BMI Components, bringing flexibility to the toughest design dilemmas.
Customers with blind mate applications require connectors that make assembly easier, protect against mis-mating and prevent potential damage to terminals. Mini-Fit BMI Connectors allow misalignment and provide up to 2.54mm of float between mating surfaces for easy blind-mate connections. Furthermore, they feature flanges that help “gather” the mating receptacle for more accurate mating.
Incorrectly assembled connectors can lead to terminal back-outs, causing end-product failure. The impact of terminal back-outs can result in liability costs to manufacturers and harm to individuals. Mini-Fit TPA2 Connectors prevent end-product failure by offering terminal position assurance (TPA), which reduces terminal back-out by providing locking redundancy. Mini-Fit TPA2 Receptacles are backward compatible with Mini-Fit Jr. Headers, eliminating the need for customers to make major revisions or investments in their applications.
Applications
Automotive:
Harness manufacturers
Inside devices
Non-sealed applications
Commercial Vehicle:
Electronic control modules
Consumer:
Copiers
Freezers
Gaming equipment
Home appliances
Pinball and slot machines
Printers
Refrigerator
Vending Machines
Video poker and pachinko
Washing machine
Data/Computing:
Copiers
Office equipment
Printers
Home Appliance:
White goods
Industrial:
Food and beverage dispensers
Industrial equipment
Industrial networks
Networking
Power Supplies Markets and Applications
Vending Machines
Industrial Automation:
Automation equipment
MedTech:
Medical Devices
X-ray
Telecommunications/Networking:
Backplanes
Fan tray assemblies
Rack-mount servers
Routers
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.
Videos
Specifications
| High-Temperature 125˚C: Mini-Fit Family | |
| Product Description | Product Series |
| Mini-Fit +HCS Female Crimp Terminal: | 45750 |
| Mini-Fit +HCS Male Crimp Terminal: | 46012 |
| Mini-Fit Glow Wire Receptacle: | 46992 |
| Mini-Fit Glow Wire Plug: | 46993 |
| Mini-Fit RTC Header Assembly: | 46207, 46991 |
| High-Temperature 125˚C: Micro-Fit Family | |
| Product Description | Product Series |
| Micro-Fit Female Crimp Terminal: | 43030 (Gold only)* |
| Micro-Fit Male Crimp Terminal: | 43031 (Gold only)* |
| Micro-Fit Glow Wire Receptacle: UL 94V-2* | 43025, 43645, 172952 |
| Micro-Fit Glow Wire Plug: UL 94V-2* | 43020, 43640, 203632 |
| Micro-Fit Header Assembly: | 43045*, 43650* |
Please contact your local Molex sales representative or product manager for more information
*This summary applies to gold-plated options and glow wire capable receptacles and plugs only