Features and Benefits
As vehicles incorporate advanced infotainment, ADAS and powertrain control systems, manufacturers require connectors that can handle high-current and high-speed data transmission to ensure performance and responsiveness. DriveAngle Floating Board-to-Board Connectors help address this need by supporting PCIe 4.0 high data transmission rates and feature power pins rated up to 60.0A, providing high-performance capability. These connectors will help meet the growing demand for faster data communication and high-current applications, while future-proofing designs for advanced automotive systems.
Automotive electronics design engineers need to fit more functionality into smaller PCB footprints. Microminiature DriveAngle Floating Board-to-Board Connectors overcome space-constraint challenges with a right-angle design and high circuit count. Design engineers can integrate more functionality into limited automotive spaces, supporting compact and efficient electronic assemblies.
Automotive production lines aim for automation to reduce costs and improve throughput, but mating errors during connector assembly increase defects and assembly costs. DriveAngle Floating Board-to-Board Connectors offer a wide floating range, compensating for tolerances, reducing mating errors, and providing enhanced manufacturing reliability. These connectors facilitate error-free automated assembly, reduce rework, improve yields and lower production costs.
Applications by Industry
ADAS
Advanced driver and passenger infotainment systems
Advanced high-speed communication gateways
Central computing systems
Domain control units for autonomous systems
Software-defined vehicles
Controller boxes
Servo drives
Stepping motor controllers
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are DriveAngle Floating Board-to-Board Connectors?
DriveAngle connectors are miniaturized board-to-board interconnects that deliver significant space savings and high performance across a range of applications in the automotive industry. With exceptional floating capability, these connectors overcome challenges in harsh conditions and enable automated assembly.
What data rate does DriveAngle Floating Board-to-Board Connectors support?
DriveAngle connectors support a 16Gbps data rate in a compact footprint. This helps meet PCIe 4.0 standards in customer applications. Signal integrity performance is outstanding, enabling various high-speed protocols such as PCIe 4.0, USB 3.2 Gen1, USB 3.2 Gen2 and Ethernet.
How much current can the integrated power pins handle?
Integrated power pins deliver up to 20.0A (up to 5.0A per pin across four pairs) per connector, for safe and reliable power transfers with high-power performance while maintaining low temperature rise parameters.
What is the current transmission capability of the DriveAngle Floating Board-to-Board Connectors?
DriveAngle connectors offer one of the highest current transmission capabilities in the market, at 20.0A per connector, with up to 60.0A for higher-power needs.