Product Highlights
| Circuits: | Current: | Wire AWG: |
|---|---|---|
| 12 | 10.0A | 0.35 - 1.00mm² |
Features and Benefits
Reduced 3.20mm (mating) pitch design:
Offers significant space reduction for the same circuit density offered by some other makes
High-vibration resistance up to 10G acceleration:
Secures mating in high-vibration environment and applications
Mounted male header comes with a self-guiding slot for easy assembly into the ECU (Engine Control Unit) box:
Facilitates easy assembly and subsequent potting (a process of filling a complete electronic assembly with thermosetting plastics for protection against shock and vibration as well as for exclusion of moisture and corrosive agents)
Meets IP67 ratings with wide operating temperature range of -40 to +105°C:
Provides complete protection of connector against dust and water (up to 1 m depth) and other defined conditions of pressure and time
Single-piece construction of the female receptacle comprising a pre-assembled connector housing with matte silicone seal and seal-cap:
Single-piece assembly design provides greater applied labor and process cost-savings
-Silicone seals are more durable and able to withstand higher temperatures than ordinary Nitrile-rubber seals
-Seal-cap provides strain relief for the seal interface; enables easy insertion of crimped wires directly into the connector
Overview
Molex’s MX120G Connector system is a highly compact, sealed, wire-to-wire and wire-to-board family of interconnects that delivers optimal performance especially in wet, high-vibration and wide-operating-temperature conditions. Designed for rugged, harsh environment non-automotive applications; the IP67-rated, MX120G interconnect system can be extended to exterior lighting applications that include traffic and overhead street lights; and is a more reliable and less expensive solution to pre-crimped wire-seal alternatives.
The MX120G wire-to-wire and wire-to-board receptacles feature a single-piece pre-assembly comprised of a high-temperature connector housing, male silicone seal and a seal cap for strain relief – all pre-assembled and ready for easy crimp insertion. Standard through-hole male headers have a 3.20mm pitch footprint that makes ample room for PCB traces to support 7 to 10.5A of current over a range of FLRY-B* wire sizes.
The connector’s built-in positive locking feature ensures robust terminal retention while preventing any accidental terminal back out. Its unique twist-lock design ensures proper terminal alignment of the header contacts with those of the female receptacle thus eliminating the need for any fasteners.
Also available are female cavity plugs to allow selective sealing of circuit voids in female receptacles for both wire-to-wire and wire-to-board applications; and Receptacle-side Crimp Terminals that accept FLRY-B* wire sizes of 0.35 to 1 sq. mm conductor diameter for multiple cable configurations and added flexibility. Color codes on each component of the Wire-to-Board assembly make identification very easy.
FL – Automotive Wire
R – Reduced Thickness of Insulation
Y – PVC Insulation
Applications
Internal connection with other units
Shifters
Steering wheel, paddle shift, combination switches
Air conditioner
Desktop PCs
Vacuum cleaners
Construction equipment
Marine equipment
Oil and gas installations
Splash-proof medical equipment
This is not a definitive list of applications for this product. It represents some of the more common uses.