Skip to main content

High-Performance Connectors for Restaurant Delivery Robots

Engineers designing restaurant delivery robots require dependable, compact connectors that fit in confined spaces while accommodating variable power demands. Durable, miniaturized connectors and customizable cable assemblies from Molex incorporate enhanced contact protection and strong locking mechanisms to facilitate the development of reliable delivery robots that perform efficiently in demanding situations.

Designing Reliable Connections for Restaurant Delivery Robots


Restaurant delivery robots need reliable, low-profile connectors that can fit into tight spaces, allowing for compact robots equipped with various sensor, motor, communication and user-interface systems. These connectors must maintain stable signal and power transmission while withstanding constant vibrations, fluctuating loads and potential interference.

Robust and secure connectors can endure frequent mechanical stress and vibration. High-performance connectivity solutions assist in maintaining signal and power integrity despite interference and load variations. Space-saving connectors with customizable configurations support flexible designs while simplifying the assembly process.

Molex solutions feature strong locking mechanisms and enhanced contact protection for reliable performance in the vibration-prone environments of delivery robots. Advanced mating guidance and signal shielding help ensure stable electrical connections. These miniaturized, modular connectors and customizable cable assemblies optimize space utilization, while color-coded options streamline integration and maximize assembly efficiency.

Main Controller Connectors for Restaurant Delivery Robots


When designing compact controller boards for restaurant delivery robots, engineers need reliable signal and power connectors that fit into confined spaces while enduring vibration and temperature fluctuations. Molex's low-profile connectors offer high mating cycle ratings and robust locking mechanisms, facilitating flexible designs that deliver consistent performance under demanding conditions.

  Configuration Pitch Current (max.) Wire Gauge Circuits
Micro-Fit Connectors

Wire-to-board, wire-to-wire

3.00mm

10.5A

30 to 18 AWG

2 to 24

Mini-Fit Connectors

Wire-to-board, wire-to-wire, board-to-board

4.20mm

13.0A

28 to 16 AWG

1 to 40

Mini-Lock Connectors

Wire-to-board, wire-to-wire

2.50mm

3.5A

26 to 20 AWG

2 to 15

PicoBlade Connectors

Wire-to-board, wire-to-wire

1.25mm

2.5A 

32 to 26 AWG

2 to 15

Power and Motor Connectors for Restaurant Delivery Robots


Motor systems in restaurant delivery robots require compact, dependable connectors capable of delivering consistent power in confined spaces, even under continuous vibration and variable load. With strong locking features, superior contact protection and high mating retention, Molex connectors ensure dependable power delivery for these demanding applications.

  Configuration Pitch Current (max.) Wire Gauge Circuits
Mini-Fit Connectors

Wire-to-board, wire-to-wire, board-to-board

4.20mm

13.0A

28 to 16 AWG

1 to 40

KK Plus Connectors Wire-to-board, board-to-board 2.50, 3.00, 3.96mm 11.0A 28 to 18 AWG 2 to 8

Data and Communication Connectors for Restaurant Delivery Robots


For fast and dependable data transmission in compact restaurant delivery robot applications, engineers need space-efficient interconnects that effectively resist potential electromagnetic interference. Molex connectors feature enhanced signal shielding to support high-speed data transmission in interference-prone robotic communication systems. With advanced mating guidance and customizable cable solutions, these connectors offer design flexibility, optimizing performance in space-constrained environments.

  Current (max.) Voltage (max.) Circuits Contact Resistance (max.)
Micro USB Connectors 1.0A (signal), 1.8A (power) 30V AC (RMS) 2, 3, 4 (signal); 1, 5 (power) 20 milliohms
USB Type-C Connectors 6.0A 48V DC 6 to 24  
USB Type-A Connectors 3.0A 40V DC 4 to 19  
Terminal Blocks 120 to 380A 600 or 1000V    
Modular Jacks and Plugs 15.0A 150V AC (RMS)     

Sensor System Connectors for Restaurant Delivery Robots


In restaurant delivery robots, sensor systems demand reliable connectors that can safeguard sensitive signals under the constraints of limited space and continuous movement. Molex connectors feature secure locking mechanisms and discrete wiring options to maintain signal integrity, ensuring dependable performance in demanding robotic applications.

  Configuration Pitch Current (max.) Wire Gauge Circuits
PicoBlade Connectors

Wire-to-board, wire-to-wire

1.25mm

2.5A

32 to 26 AWG

2 to 15

Mini-Fit Connectors

Wire-to-board, wire-to-wire, board-to-board

4.20mm

13.0A

28 to 16 AWG

1 to 40

Camera and Navigation Connectors for Restaurant Delivery Robots


Camera and navigation systems in restaurant delivery robots require reliable power and high-speed data connections to maintain signal integrity in confined spaces and under mechanical stress. Molex's miniaturized connectors offer robust locking mechanisms and enhanced contact protection, supporting consistent performance of camera and navigation systems in compact, vibration-prone environments.

  Pitch Current (max.) Circuits Voltage (max.) Flex Cycles
SlimStack Connectors

0.35 to 1.25mm

18.0A

6 to 240

   
PicoBlade Connectors 1.25mm 2.5A 2 to 15    
Micro USB Connectors    1.0A (signal), 1.8A (power) 2, 3, 4 (signal); 1, 5 (power) 30V AC (RMS)  
USB Type-C Connectors   6.0A   48V DC  
FFC/FPC Connectors   2.0A 2 to 120 125V  
Premo Flex Flat Flexible Cables   1.4A   60V AC 10k to 2.5M

User Interface and Display Connectors for Restaurant Delivery Robots


Engineers designing user interface systems for restaurant delivery robots must ensure that the connectors are reliable, securely mated and resilient enough to support frequent use. To enhance durability in touchscreen and display components, Molex offers secure connectors featuring improved contact protection and customizable cable options that can effectively withstand repeated use.

  Current (max.) Circuits Voltage (max.) Flex Cycles Data Rate
PicoBlade Connectors 2.5A 2 to 15      
USB Type-C Connectors 6.0A       Up to 80Gbps
HDMI Connectors 0.5A   40V DC   Up to 48Gbps
FFC/FPC Connectors 2.0A 2 to 120 125V    
Premo Flex Flat Flexible Cables 1.4A   60V AC 10k to 2.5M   

Custom Cable Assembly Solutions

Custom cable assemblies offer robust and flexible wiring solutions that streamline installation and enhance signal integrity while enduring the challenges posed by compact, high-vibration robotic applications.