Skip to main content

High-Frequency RF Connectors and Adapters

High-Frequency RF Connectors and Adapters offer versatile, robust, reusable, compact and easy-to-install high-frequency coaxial connections. Designed for high-precision applications, these connectors and adapters are ideal for single- or multi-layer PCBs and millimeter wave (mmWave) frequencies up to 115 GHz.

Size Frequencies PCB Attachment Durability (min.)
1.0, 1.85, 2.4, 2.92mm DC to 115 GHz, depending on version Mechanical (screw) with compression mount or soldered contact 500 cycles

1.0mm 110 GHz Adapter

110 GHz solderless high-frequency RF adapter

1.85mm 67 GHz Adapter

67 GHz solderless high-frequency RF adapter

2.4mm 50 GHz Connector

50 GHz solderless high-frequency RF test connector

2.92mm 40 GHz Connector

40 GHz high-frequency RF test connector

High-Frequency Test Adapters

High-frequency right-angle RF test adapter

Features and Benefits


High-performance and high-frequency applications such as 5G, aerospace, and test-and-measurement systems require consistent and accurate RF connectivity. System components and interconnects must minimize interference and signal loss while withstanding harsh operating conditions or high cycle counts.

Versatile high-frequency components are necessary to enable rapid adaptation to new technological advancements. These components and connectors must ensure reliable, repeatable performance that ensures dependable operation in mission-critical applications and consistent test and measurement results.

High-Frequency RF Connectors and Adapters from Molex deliver superior signal integrity at microwave and mmWave frequencies up to 115 GHz, with minimal voltage standing wave ratio (VSWR) and insertion loss. Precision engineering delivers reliable data transmission while solderless attachment streamlines assembly, minimizes errors and costs, and shortens time to market. This provides a competitive advantage by accelerating product development cycles. A wide range of connector types and configurations supports seamless integration into designs in multiple applications and industries, fostering innovation and ensuring adaptability to changing markets.

Exceptional Signal Integrity

These connectors and adapters are precision engineered to minimize VSWR, insertion loss, electrical noise and interference across microwave and millimeter-wave frequencies. Optimized impedance matching minimizes signal reflection and improves transmission quality. Precise microstrip and stripline interfaces enhance reliability and streamline assembly, while a versatile range of connector options offers compatibility with a variety of industry standards. This provides consistent performance without the need for redesign.

Molex Vertical-mount high-frequency RF connector

Low Insertion Loss

Advanced designs and materials include passivated stainless-steel bodies and beryllium copper contacts that reduce VSWR and insertion loss, improving signal quality. Precision-engineered geometries such as mitered-body, right-angle adapters help reduce resistance and maximize efficiency and accuracy.

Molex Right-angle, high-frequency RF adapter

Reliable High-Frequency Performance

Designed to handle microwave and mmWave frequencies from DC to 115 GHz, these precision RF connectors and adapters maintain the high-quality signal transmission that is essential for precision in high-frequency systems. The connectors and adapters are engineered for repeatable and stable results even under harsh conditions.

Molex Solderless high-frequency RF board-to-coax connector

Offers high-precision electrical performance
These connectors minimize VSWR, insertion loss, electrical noise and interference while providing optimal impedance matching, minimizing signal reflection and loss across microwave and mmWave frequencies up to 115 GHz. End-launch jacks place the contact parallel to the signal trace, further improving signal integrity.

Enhances flexibility with a range of size and frequency options
The 1.0, 1.85, 2.4 and 2.92mm connectors designed for single- and multilayer PCBs include vertical and end-launch options with microstrip or stripline termination that reduce design constraints.

Reduces cost by utilizing a reusable design
Solderless screw and compression attachment options are available that permit easy installation on the PCB and support simple removal and reuse.

Facilitates use with high-density, compact applications
The compact narrow-block design requires a smaller footprint, allowing PCB signal traces to be located closer together.

Ensures consistency and durability
Precision-machined construction ensures tight tolerances and superior quality, enhancing signal integrity, and minimizing errors in high-performance applications.

Applications by Industry


High-frequency and satellite communications
Radar systems

Electronic defense systems
Military communications equipment

High-frequency cabling
High-speed signal integrity test boards
Hyperscale computing architecture

5G and 6G Networks
5G microwave backhaul systems
High-speed backplanes
Point-to-point radios
Reference backplanes
Test and characterization boards

224G and 448G test equipment
Automated test equipment
Network analyzers

Benchtop test and measurement equipment
Field-portable test equipment
Semiconductor and RF component automated test equipment

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What is a high-frequency RF connector or adapter?

A high-frequency connector or adapter is a highly engineered precision component designed to facilitate efficient signal transmission between different types of cables or equipment, particularly in high-frequency applications. These components are crafted to meet exacting technical specifications, ensuring minimal signal loss, high reliability and compatibility with various advanced electronic systems. Molex High-Frequency RF Connectors and Adapters are optimized for microwave and mmWave frequencies up to 115 GHz, with available solderless PCB attachment methods that improve adaptability and versatility.

Why is a high-frequency RF connector or adapter used?

High-frequency connectors and adapters are used to maintain the integrity of signal transmission in demanding applications such as test-and-measurement or high-frequency communication systems. They ensure that signals are transmitted with minimal distortion or loss, supporting accurate results and reliable performance, which is essential for applications requiring high precision and consistency.

What role do high-frequency connectors play in maintaining signal integrity at microwave and millimeter-wave frequencies?

High-frequency connectors are designed to minimize insertion loss and maintain a low VSWR, ensuring optimal signal integrity even at frequencies up to 110 GHz. This is crucial for reliable data transmission and performance in high-frequency applications.

What factors affect insertion loss in high-frequency connectors?

Insertion loss is influenced by connector design, material quality, surface finish, frequency of operation and the precision of the mating surfaces. At higher frequencies, even small mismatches and surface roughness can increase losses. Proper connector selection and handling help minimize insertion loss.

How important is connector repeatability and how is it measured?

Connector repeatability is crucial in test environments where connectors are mated and unmated frequently. It is typically measured by the variation in insertion loss or VSWR after multiple mating cycles. High repeatability ensures consistent performance and reliable test results.

Can I use precision adapters at frequencies beyond their specified rating?

While some adapters may physically connect, their electrical performance can degrade sharply beyond specified frequency ratings, causing increased loss, reflections or phase errors. Always consult datasheets and test data before operating at or beyond rated frequencies.

How does temperature affect high-frequency connector performance?

Temperature changes can cause mechanical expansion/contraction and affect material properties, potentially altering impedance, increasing VSWR or causing phase shifts. Precision connectors are often rated for specific temperature ranges, and these factors should be considered in system design.

What is phase stability and why is it crucial in precision connectors?

Phase stability refers to the ability of a connector or cable assembly to maintain a constant phase shift over time, temperature and flexing. It is crucial in systems like phased arrays and coherent radar, where phase errors degrade system performance.