Skip to main content
MUO 2.5 Termination Connector Assembly

MUO 2.5 Termination Connectors

MUO 2.5 Termination Connectors replace CE (Closed End) terminals, reducing harness assembly lead times while improving quality, reliability and processing at OEM and cable assembly houses.

Current Pitch Wire AWG
5.0A 2.50mm 28 to 20

Connector Housings

MUO 2.5 Wire-to-Wire Plug Housing Assembly

Crimp Terminals

MUO 2.5 Crimp Terminal

Connector Accessories

Features and Benefits


CE termination usually needs skilled workers and requires extra steps for crimping.

The high probability of improper crimping and extra inspection of the crimp area cannot be eliminated because CE termination is unstable and crimping requires manual sorting which may damage the assembly or cause additional quality issues. MUO 2.5 Connectors simplifies the termination process. It can eliminate tangled wires and potential quality issues, and even extra inspection.

CE terminations are typically done as an early step in the assembly process, which can significantly lengthen the lead time and increases stock cost. MUO 2.5 termination process can be flexibly set into any stage of workflow.

The harness maker can only begin production of harnesses after orders arrive. Modular subassemblies are not possible with CE termination.

Spliced cables can cause electrical shock. The exposed terminals are covered by retainers to protect a user from an electrical shock

CE terminations can be defective and lead to high cost of repair, maintenance and inspection. Furthermore, complex cables with long lead time cause high stock cost. MUO 2.5 termination connectors can reduce maintenance costs and time.


Two separated retainers
Protect cables and secure the terminal position
Eliminate electrical shock hazard
Prevent wire entanglement
Cover terminal lance to prevent potential hazards

Simple water exhaust function
Prevents water from permeating inside

Datasheets and Guides



Applications by Industry


Air conditioners
Fan heater
Floor-heating system
HVAC
Hand dryer
Refrigerators
Shower toilet
Washing machines
Water heaters

                    This is not a definitive list of applications for this product. It represents some of the more common uses.