Skip to main content

High-Power Solutions

Grounding Jumper Solutions

UL-certified off-the-shelf Grounding Jumpers enable the safe management of high-power applications and customized versions offer variable lengths and terminations.

 Current Type
53.0A
105.0A
150.0A
Braid

Grounding Jumpers

Features and Benefits


Because operator and equipment safety rely on grounding jumpers, OEMs want assurance that the grounding jumpers meet standards and are reliable. However, while many grounding jumper manufacturers claim their products meet UL standards, they don’t have certification. Grounding Jumpers are UL certified, thereby guaranteeing they meet UL standards and ensuring performance reliability.

Grounding jumpers in industrial applications might undergo stress. If the crimp on the grounding jumper isn’t strong enough, it might break loose. Due to fused termination, Molex Grounding Jumpers have solid crimps on both ends with a high pull force. Molex also solder dips the ends to remove air gaps, ensuring that they won’t pull apart from the Jumper.

A Safe Solution

Grounding jumpers protect operators and equipment from electrostatic discharge (ESD), directing electric currents to a safe ground. Grounding Jumpers have fused terminations, giving them rugged connectivity, reduced thermal resistance and increased pull-out strength.

Image

Design Flexibility

Grounding Jumpers provide adaptability to varying environments and space constraints. The lengths and terminations offer a variety of orientations to deliver design flexibility.

Image

Reliable and Robust

Grounding Jumpers can withstand harsh environments and vibrations in industrial applications for reliability and robustness. These jumper cables are appropriate for industrial applications, such as conveyor and manufacturing systems.

Image

Fused termination available
Provides 93% solid termination throughout compression
Increased cross-sectional contact area
Increased pull-out strength

Custom lengths and termination
Provides adaptability to varying environments and space constraints; offers a variety of orientations to deliver design flexibility

Expert technical support
Offers manufacturing input for customer’s design
Provides thermal analysis
Delivers air-flow simulation

UL certification:
Helps ensure quality, safety and reliability

Datasheets and Guides


Applications by Industry


Commercial Vehicles
Agriculture equipment
Heavy-duty construction equipment
Marine vehicles
Railway transport
Trucks, vans and buses

Electrical enclosures
Electrical panel doors
Factory automation equipment
Fences and gate jumpers
Generators and transformers
Mining utilities
Other equipment used in static grounding
Power and utility boards

High-end computers
Servers

This is not a definitive list of applications for this product. It represents some of the more common uses.