Skip to main content
kjh

Open Accelerator Infrastructure

Data center capacity is reaching hard limits as artificial intelligence (AI) applications require more processing and variable workloads introduce unpredictability into scheduling. Open Accelerator Modules (OAMs) answer the call for optimized performance and agile response with adaptable hardware solutions that support demanding applications and extend the lifecycle of existing infrastructure, ultimately reducing the total cost of ownership.

Molex is a leading supplier of open accelerator infrastructure (OAI) components, working closely with system architects, hardware specialists and semiconductor experts from the initial stages of design​​.

Unlock OAI Solutions

Open Accelerator Modules


Transition from PCIe CEM Cards to Open Mezzanine

AI is revolutionizing a range of applications, creating demand for diverse hardware accelerators for machine learning (ML), deep learning (DL) and high-performance computing (HPC). Each requires robust solutions with efficient power, cooling and serviceability. Configurations need to be scalable while including management and debug capabilities that accommodate expansion and facilitate complex inter-module communication. 

While PCIe CEM form factors offer rapid market deployment, they constrain scalability when handling AI models that demand both high-speed interconnects and multiple cards per system.

The preferred solution to overcome PCIe CEM limitations is a transition to an open mezzanine form factor. These high-density connectors offer reduced signal insertion loss for higher data rates and provide sufficient space for accelerators, local logic and power components.

The trend towards OAMs promotes greater versatility in system design to accommodate various cooling methods, including air and liquid options. Inter-module topologies from open mezzanine components provide the increased flexibility needed for dynamic, scalable configurations.

dfgh
  1. Heatsink
  2. Open Accelerator Module (OAM)
  3. Universal Base Board (UBB)
  4. Mirror Mezz Connectors

Accelerators in Action

Molex plays a pivotal role in next-generation architecture, providing high-performance interconnect solutions integral to the efficiency and reliability of OCP-compliant systems. 

Aligned with the OAM base specification, Molex Mirror Mezz and Mirror Mezz Enhanced connectors are engineered to support the high-speed, high-density requirements of 224G architectures that often pair with accelerator modules.

Stackable and hermaphroditic mezzanine connectors, Mirror Mezz fulfills AI scalability and speed demands while reducing application costs. The Mirror Mezz Pro version offers the same innovative features with OCP-specified compatibility, making it one of the preferred OAM connector solutions in the market, with Molex consistently among the top accelerator module providers.

These adaptable solutions meet current industry standards and are future-proofed for scalability. As data center technologies evolve, Mirror Mezz products will seamlessly integrate with the next generation of infrastructure.

sdf