Skip to main content
Image

Industrial Solutions

Industrial Communication Solutions for Reliable Network Performance

Creating and maintaining reliable and secure network infrastructure in harsh industrial environments requires rugged, high-quality and high-performance components. Molex industrial connectivity solutions help enable dependable transmission of data from the field to the control level, support multiple fieldbus communication protocols and enable greater automation through the integration of protocols with devices.

Network Interface Cards

EtherNet/IP, PROFINET and DeviceNet Network Interface Cards enable connections between industrial devices and networks using industrial protocols. Robust, versatile hardware and easy-to-use software help streamline installation while enhancing overall network efficiency and system performance.

Network Interface Cards
Network ProtocolFormatInterfaceCertifications
EtherNet/IP, PROFINET, DeviceNetPCIe, PCU, PC/104DLL, OPC DAODVA or PI Conformance, RoHS, REACH, cUL, CE, KCC

Industrial I/O Modules

Handling communications between industrial controllers and I/O devices require rugged, specialized solutions. Industrial I/O Modules are IP67-rated for reliable performance in environments subject to liquids, dust and vibration, and they support simple and versatile connectivity for networks using common industrial protocols. 

Input VoltageData SpeedsNetwork ProtocolsIP Rating
24V DC, -15/+20%100MbpsCANopen, CIP Safety, EtherNet/IP, PROFINETIP67

Industrial Ethernet Switches

Providing fast, simple and high-performance “plug and play” network upgrades, IP67- and IP20-rated Industrial Ethernet Switches offer multiple options for optimizing industrial automation and monitoring applications in harsh environments.

Managed/UnmanagedData SpeedsNetwork ProtocolsIP Rating
Managed and unmanaged available10/100/1,000MbsEtherNet/IP, PROFINETIP20, IP67

Industrial SDKs

Industrial device manufacturers must be able to integrate their products quickly and effectively into customers’ networks. Industrial SDKs embed industrial protocols into scanner and adapter devices, while supplying end users with a product configuration tool to deliver fully integrated functionality.

Functional Safety Protocol InterfacesHardware CompatibilityCode Footprint (approx.)Industrial Certification Standards
CIP Safety, EtherNet/IP, Scanner (Originator)/Adapter (Target)32- or 64-bit microprocessors (SDK is independent of hardware)200 kB (adapter) or 400 kG (scanner)CIP Safety 2.22/CT20ES, IEC 61508, TÜV certified, pre-certified ANSI C source code