Skip to main content
Image

Volfinity: Battery Cell Contacting System

Volfinity Cell Contacting System delivers a reliable interface solution that connects cells to the control board in an electric vehicle battery module, eliminating the need for daisy-chained wires.

 Customized Cell Types Standards
Designed to meet customer’s requirements Prismatic and Cylindrical Automotive

Features and Benefits


Volfinity delivers a reliable interface solution that connects cells to the control board in an electric vehicle battery module, eliminating the need for daisy chained wires. The total solution enables integrated cell sensing features, cell monitoring and balancing, and temperature measurement functions, all designed to meet the functional safety requirements of EV manufacturers. 

Designers of electric vehicles (EV) need large, powerful batteries while simultaneously maintaining weight to meet EV requirements. The plastic tray in Volfinity Cell Contacting Systems is relatively lightweight while delivering a reliable connection.

Automotive designers need battery management system connectors in their cell contacting systems and often have to rely on a separate vendor in order to procure them. Because Molex is a connector manufacturer, the FPC signal connector in the Volfinity system comes from the same reliable source.

Molex provides the FPC signal connector used in the Volfinity system

Manufacturers of products using battery management systems will discover that, as a leading connector manufacturer, Molex is a one-stop shop for interconnect reliability.

The plastic tray in Volfinity Cell Contacting Solutions is relatively lightweight

Designers will find the Volfinity Cell Contacting System doesn’t add much weight to a battery module.


FPC connector
Sends temperature, voltage and current data to the battery management system

Copper busbar
Forms the +ve and -ve poles of the battery module. Withstands tightening torque

Uses metal adaptor and laser welding instead of wires and joining method
Decreases chance of deformation

Aluminum busbar
Offers thermal efficiency and mechanical flexibility

Plastic tray
Enhances safety by decreasing risk of arcing

Plastic tray hold components in place and Aluminum busbar connects cells in series or parallel
Provides easy, fast implementation and reduces labor time. Delivers reliable connectivity

Designed with cover
Provides safety by preventing contact with electrical current

Available for prismatic and cylindrical cells
Offers design flexibility

Datasheets and Guides



Eliminate the need for daisy-chain wiring with FPC connectivity

Our FPC connection is a more reliable solution because it eliminates the human error potential of manually wired connections and it is more resistant to degradation.

Applications by Industry


Electric vehicles

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


How does Molex determine the size and shape of the busbar used in its Volfinity Cell Contacting Systems?
Molex engineers analyze the best form and shape on the aluminum busbar to meet customers’ flexibility and durability requirements.

How does Molex weld the FPC connector to the Aluminum busbar?
We determine the optimal weld profile to attach our FPC connector to the aluminum busbar in order to best meets customers’ requirements.

Does Molex manufacture the FPC connector used in the Volfinity Cell Contacting System?
Yes, the FPC connector used in the Volfinity Cell Contacting System is part of the Molex portfolio of reliable connectors, simplifying the procurement process.