Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2076025001 | Grounding Jumper without Insulation, Flat-to-Flat, 24x5/30 Braid Type, 152.00mm Length | No | 10 | 12060 | 24x5/30 | None | 152.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025002 | Grounding Jumper without Insulation, Flat-to-Flat, 24x5/30 Braid Type, 305.00mm Length | No | 10 | 12060 | 24x5/30 | None | 305.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025003 | Grounding Jumper without Insulation, Flat-to-Flat, 24x5/30 Braid Type, 457.00mm Length | No | 10 | 12060 | 24x5/30 | None | 457.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025004 | Grounding Jumper without Insulation, Flat-to-Flat, 24x5/30 Braid Type, 607.00mm Length | No | 10 | 12060 | 24x5/30 | None | 607.00mm | Copper | Tin | Tin | 68.600/g | Flat-to-Flat | Carton |
2076025005 | Grounding Jumper without Insulation, Flat-to-Flat, 48x24/36 Braid Type, 152.00mm Length | No | 6 | 28800 | 48x24/36 | None | 152.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025006 | Grounding Jumper without Insulation, Flat-to-Flat, 48x24/36 Braid Type, 305.00mm Length | No | 6 | 28800 | 48x24/36 | None | 305.00mm | Copper | Tin | Tin | 75.900/g | Flat-to-Flat | Carton |
2076025007 | Grounding Jumper without Insulation, Flat-to-Flat, 48x24/36 Braid Type, 457.00mm Length | No | 6 | 28800 | 48x24/36 | None | 457.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025008 | Grounding Jumper without Insulation, Flat-to-Flat, 48x24/36 Braid Type, 607.00mm Length | No | 6 | 28800 | 48x24/36 | None | 607.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025009 | Grounding Jumper without Insulation, Flat-to-Flat, 48x14/30 Braid Type, 152.00mm Length | No | 2 | 67200 | 48x14/30 | None | 152.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025010 | Grounding Jumper without Insulation, Flat-to-Flat, 48x14/30 Braid Type, 305.00mm Length | No | 2 | 67200 | 48x14/30 | None | 305.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025011 | Grounding Jumper without Insulation, Flat-to-Flat, 48x14/30 Braid Type, 457.00mm Length | No | 2 | 67200 | 48x14/30 | None | 457.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025012 | Grounding Jumper without Insulation, Flat-to-Flat, 48x14/30 Braid Type, 607.00mm Length | No | 2 | 67200 | 48x14/30 | None | 607.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025013 | Grounding Jumper without Insulation, Flat-to-Flat, 24x5/30 Braid Type, 914.00mm Length | No | 10 | 12060 | 24x5/30 | None | 914.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025014 | Grounding Jumper without Insulation, Flat-to-Flat, 48x24/36 Braid Type, 914.00mm Length | No | 6 | 28800 | 48x24/36 | None | 914.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025015 | Grounding Jumper without Insulation, Flat-to-Flat, 48x14/30 Braid Type, 914.00mm Length | No | 2 | 67200 | 48x14/30 | None | 914.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025016 | Grounding Jumper with Insulation, Flat-to-Flat, 24x5/30 Braid Type, 152.00mm Length | No | 10 | 12060 | 24x5/30 | Heat Shrink Sleeve | 152.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025017 | Grounding Jumper with Insulation, Flat-to-Flat, 24x5/30 Braid Type, 305.00mm Length | No | 10 | 12060 | 24x5/30 | Heat Shrink Sleeve | 305.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025018 | Grounding Jumper with Insulation, Flat-to-Flat, 24x5/30 Braid Type, 457.00mm Length | No | 10 | 12060 | 24x5/30 | Heat Shrink Sleeve | 457.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025019 | Grounding Jumper with Insulation, Flat-to-Flat, 24x5/30 Braid Type, 607.00mm Length | No | 10 | 12060 | 24x5/30 | Heat Shrink Sleeve | 607.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025020 | Grounding Jumper with Insulation, Flat-to-Flat, 24x5/30 Braid Type, 914.00mm Length | No | 10 | 12060 | 24x5/30 | Heat Shrink Sleeve | 914.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025021 | Grounding Jumper with Insulation, Flat-to-Flat, 48x24/36 Braid Type, 152.00mm Length | No | 6 | 28800 | 48x24/36 | Heat Shrink Sleeve | 152.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025022 | Grounding Jumper with Insulation, Flat-to-Flat, 48x24/36 Braid Type, 305.00mm Length | No | 6 | 28800 | 48x24/36 | Heat Shrink Sleeve | 305.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025023 | Grounding Jumper with Insulation, Flat-to-Flat, 48x24/36 Braid Type, 457.00mm Length | No | 6 | 28800 | 48x24/36 | Heat Shrink Sleeve | 457.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025024 | Grounding Jumper with Insulation, Flat-to-Flat, 48x24/36 Braid Type, 607.00mm Length | No | 6 | 28800 | 48x24/36 | Heat Shrink Sleeve | 607.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton | |
2076025025 | Grounding Jumper with Insulation, Flat-to-Flat, 48x24/36 Braid Type, 914.00mm Length | No | 6 | 28800 | 48x24/36 | Heat Shrink Sleeve | 914.00mm | Copper | Tin | Tin | Flat-to-Flat | Carton |