- Part Number
- 2076025017
- Category
- Busbars
Physical Specifications
- Approximate Awg Equivalent
- 10
- Approximate Circular Mils
- 12060
- Braid Type
- 24x5/30
- Insulation
- Heat Shrink Sleeve
- Length
- 305.00mm
- Material Metal
- Copper
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Orientation
- Flat-to-Flat
- Packaging Type
- Carton
Electrical Specifications
- Current Maximum Per Contact
- 53.0A
Keywords: 207602-5017, 2076025017
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed