Skip to main content

Industrial Solutions

Industrial I/O Modules

Industrial I/O Modules are robust and durable IP67-rated input/output (I/O) modules designed for connecting industrial controllers and devices in harsh-duty environments to enable fast and versatile automation of industrial networks that use CANopen, EtherNet/IP or PROFINET protocols.

Protocols Ingress Protection Mounting Operating Temperatures
CANopen
CIP Safety
EtherNet/IP
PROFINET
IP67-rated 30.00mm or
60.00mm on machine
-20 to +70°C

Features and Benefits


Customers need easy-to-implement I/O connectivity for industrial network devices using standard fieldbus protocols. Industrial I/O Modules use standard fieldbus protocols. EtherNet/IP and PROFINET versions use Quick Connect capability to start and operate the module in less than 500 milliseconds.

Customers need the flexibility to adapt network connections to different devices and channels. With Industrial I/O Modules, users can choose between fixed or configurable digital I/O channels to increase machine and network design flexibility and improve ease of use.

Industrial customers need network connections capable of withstanding the harsh environment on the factory floor. Molex Industrial I/O Modules are IP67 rated for reliable operation in harsh environments, including on-machine use, and are vibration and dust resistant.

Customers need the ability to easily monitor network performance and status. Industrial I/O Modules feature LED indicators that instantly convey I/O, module and network status information.

Solutions for Major Industrial Protocols

Industrial I/O Modules are available for common industrial protocols, including CANopen, CIP Safety, Ethernet/IP and PROFINET, providing advanced connectivity capability to a wide range of industrial networks.

Robust IP67-Rated Housing for Harsh Environments

Designed to be machine-mountable for harsh environments subject to dust and moisture ingress, temperature extremes, shocks and vibration, Industrial I/O Modules are IP67 rated to operate reliably in a variety of challenging conditions found on the factory floor.

Streamlined Industrial Network Design and Maintenance

Industrial I/O Modules provide various combinations of fixed and configurable I/O connections for maximum network design flexibility, while Ultra-Lock M12 push-to-lock connectors and Quick Connect capability help accelerate changeover and maintenance operations.


Is resistant to vibration and dust
Resin potting seals cables against environmental ingress for on-machine mounting.

Provides flexibility to configure module for multiple applications
Users can choose between fixed and configurable digital I/O channels, with various input and output combinations available, to improve versatility and reduce costs.

Reduces installation time with M12 Ultra-Lock push-to-lock connectors
Fast and secure Ultra-Lock connectors enable quick changeovers, with threaded Mini-Change connectors also available for greater flexibility.

Enables simplified networking for industrial networks
Modules are compliant with common industrial protocols. Ethernet ring redundancy (MRP feature) and Quick Connect capability to start and connect the module in less than 500 milliseconds minimize installation time and downtime.

Enables simplified networking for industrial networks
Modules are compliant with common industrial protocols. Ethernet ring redundancy (MRP feature) and Quick Connect capability to start and connect the module in less than 500 milliseconds minimize installation time and downtime.

Videos


Brad EtherNet/IP for Roller Drives

Applications by Industry


Automotive assembly lines
CNC machines
Complex factory automation devices
Conveyors
Material handling devices
Robotic cells
Warehouse automation systems

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


General Questions

What does IP67 mean?

IP67 indicates the level of protection the module offers against dust and water. The “6” signifies complete protection against dust ingress, while the “7” means the module can withstand immersion in water up to 1.0m deep for 30 minutes.

What are I/O modules used for?

I/O modules are used to interface sensors, actuators and other field devices with a control system. They facilitate the input and output of signals in automation systems.

Technical Specifications

What voltages do Industrial I/O Modules typically support?

Molex Industrial I/O Modules typically support a voltage range of approximately 19V to 28V DC. It is important to check the specific product datasheet for exact voltage specifications.

What types of signals can these modules handle?

Molex Industrial I/O Modules can handle digital (both input and output) signals.

Installation and Maintenance

How do I install an I/O module?

Installation involves mounting the module in a suitable location, connecting the field devices to the module, and ensuring proper power and network connections. Always refer to the user manual for specific instructions.

What kinds of connectors are used for these modules?

Molex Industrial I/O Modules use M8 or M12 connectors for field device connections due to their robust design and ease of use. Fast and secure Ultra-Lock connectors accelerate changeover operations, while threaded Mini-Change connectors are also available for greater flexibility.​

Environmental Considerations

Can these modules be used in extreme temperatures?

Yes, Industrial I/O Modules are designed to operate at 100% capability in a wide range of temperatures ranging from -20 to +70°C.

Are I/O modules resistant to chemicals?

IP67 modules generally have some degree of chemical resistance, but this can vary. It’s important to verify the module material’s compatibility with the specific chemicals it will be exposed to.

Safety and Troubleshooting

Are Industrial I/O Modules compliant with industry standards?

Yes, they are designed to comply with relevant industry standards for safety, electromagnetic compatibility (EMC) and environmental protection. Check the product documentation for specific certifications.

Can I perform a firmware update on the module?

Firmware updates typically involve connecting the module to a computer via its communication interface and using the manufacturer’s software tool to upload the new firmware. Molex I/O Ethernet modules support firmware updates.