Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
541020164 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 2.50mm Stacking Height, Gold Plating with Nickel Barrier, 16 Circuits | 16 | 16 | Black | 30 | No | Yes | 2.50mm | 5.30mm | Phosphor Bronze | Gold | Gold | 76.125/mg | 2 | Vertical | Embossed Tape on Reel | No | None | 1.60mm | 0.50mm | No | No | -40° to +105°C | Surface Mount | |
541020204 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 2.50mm Stacking Height, Gold Plating with Nickel Barrier, 20 Circuits | 20 | 20 | Black | 30 | No | Yes | 2.50mm | 5.30mm | Phosphor Bronze | Gold | Gold | 89.581/mg | 2 | Vertical | Embossed Tape on Reel | No | None | 1.60mm | 0.50mm | No | No | -40° to +105°C | Surface Mount | |
541020304 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 2.50mm Stacking Height, Gold Plating with Nickel Barrier, 30 Circuits | No | 30 | 30 | Black | 30 | No | Yes | 2.50mm | 5.30mm | Phosphor Bronze | Gold | Gold | 123.171/mg | 2 | Vertical | Embossed Tape on Reel | No | None | 1.60mm | 0.50mm | No | No | -40° to +105°C | Surface Mount |
541020404 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 2.50mm Stacking Height, Gold Plating with Nickel Barrier, 40 Circuits | 40 | 40 | Black | 30 | No | Yes | 2.50mm | 5.30mm | Phosphor Bronze | Gold | Gold | 156.861/mg | 2 | Vertical | Embossed Tape on Reel | No | None | 1.60mm | 0.50mm | No | No | -40° to +105°C | Surface Mount | |
541020504 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 2.50mm Stacking Height, Gold Plating with Nickel Barrier, 50 Circuits | 50 | 50 | Black | 30 | No | Yes | 2.50mm | 5.30mm | Phosphor Bronze | Gold | Gold | 190.451/mg | 2 | Vertical | Embossed Tape on Reel | No | None | 1.60mm | 0.50mm | No | No | -40° to +105°C | Surface Mount | |
541020604 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 2.50mm Stacking Height, Gold Plating with Nickel Barrier, 60 Circuits | 60 | 60 | Black | 30 | No | Yes | 2.50mm | 5.30mm | Phosphor Bronze | Gold | Gold | 224.041/mg | 2 | Vertical | Embossed Tape on Reel | No | None | 1.60mm | 0.50mm | No | No | -40° to +105°C | Surface Mount | |
541020704 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 2.50mm Stacking Height, Gold Plating with Nickel Barrier, 70 Circuits | No | 70 | 70 | Black | 30 | No | Yes | 2.50mm | 5.30mm | Phosphor Bronze | Gold | Gold | 257.631/mg | 2 | Vertical | Embossed Tape on Reel | No | None | 1.60mm | 0.50mm | No | No | -40° to +105°C | Surface Mount |
541020804 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 2.50mm Stacking Height, Gold Plating with Nickel Barrier, 80 Circuits | No | 80 | 80 | Black | 30 | No | Yes | 2.50mm | 5.30mm | Phosphor Bronze | Gold | Gold | 291.121/mg | 2 | Vertical | Embossed Tape on Reel | No | None | 1.60mm | 0.50mm | No | No | -40° to +105°C | Surface Mount |