Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300940007 | Standard Duty Support Grip, Double \U\ Eye, Split Rod, Single Weave, Cable Diameter 88.90-101.35m (3.500-3.990\), Approximate Break Strength 2394.97kg (5280 lbs), Stainless Steel | No | 2394.97kg (5280 lbs) | 0.203m (8.00") | Straight | 88.90-101.35mm (3.500-3.990") | N/A | Double | N/A | N/A | Stainless Steel | 0.711m (28.00") | N/A | No | N/A | |
1300940209 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 12.70-15.49mm (.500-.610\), Approximate Break Strength 349.27kg (770 lbs) | No | 349.27kg (770 lbs) | 0.102m (4.00") | Straight | 12.70-15.49mm (.500-.610") | N/A | Double | N/A | N/A | Non-magnetic Tin Bronze Wire | 0.279m (11.00") | 521.110/g | N/A | N/A | N/A |
1300940210 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 12.70-15.49mm (.500-.610\), Approximate Break Strength 349.27kg (770 lbs), Stainless Steel | No | 349.27kg (770 lbs) | 0.102m (4.00") | Straight | 12.70-15.49mm (.500-.610") | N/A | Double | N/A | N/A | Stainless Steel | 0.279m (11.00") | N/A | N/A | N/A | |
1300940211 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 15.88-19.05mm (.625-.750\), Approximate Break Strength 521.63kg (1150 lbs) | 521.63kg (1150 lbs) | 0.102m (4.00") | Straight | 15.88-19.05mm (.625-.750") | N/A | Double | N/A | N/A | Non-magnetic Tin Bronze Wire | 0.279m (11.00") | 574.330/g | N/A | N/A | N/A | |
1300940212 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 15.88-19.05mm (.625-.750\), Approximate Break Strength 521.63kg (1150 lbs), Stainless Steel | No | 521.63kg (1150 lbs) | 0.102m (4.00") | Straight | 15.88-19.05mm (.625-.750") | N/A | Double | N/A | N/A | Stainless Steel | 0.279m (11.00") | N/A | No | N/A | |
1300940213 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 19.05-25.15mm (.750-.990\), Approximate Break Strength 598.74kg (1320 lbs) | 598.74kg (1320 lbs) | 0.102m (4.00") | Straight | 19.05-25.15mm (.750-.990") | N/A | Double | N/A | N/A | Non-magnetic Tin Bronze Wire | 0.356m (14.00") | 588.440/g | N/A | N/A | N/A | |
1300940214 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 19.05-25.15mm (.750-.990\), Approximate Break Strength 598.74kg (1320 lbs), Stainless Steel | 598.74kg (1320 lbs) | 0.102m (4.00") | Straight | 19.05-25.15mm (.750-.990") | N/A | Double | N/A | N/A | Stainless Steel | 0.356m (14.00") | 487.440/g | N/A | No | N/A | |
1300940215 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 25.40-31.50mm (1.000-1.240\), Approximate Break Strength 870.90kg (1920 lbs) | No | 870.90kg (1920 lbs) | 0.127m (5.00") | Straight | 25.40-31.50mm (1.000-1.240") | N/A | Double | N/A | N/A | Non-magnetic Tin Bronze Wire | 0.38m (15.00") | 415.990/g | N/A | N/A | N/A |
1300940216 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 25.40-31.50mm (1.000-1.240\), Approximate Break Strength 870.90kg (1920 lbs), Stainless Steel | No | 870.90kg (1920 lbs) | 0.127m (5.00") | Straight | 25.40-31.50mm (1.000-1.240") | N/A | Double | N/A | N/A | Stainless Steel | 0.38m (15.00") | 541.110/g | N/A | No | N/A |
1300940217 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 31.75-37.85mm (1.250-1.490\), Approximate Break Strength 870.90kg (1920 lbs) | No | 870.90kg (1920 lbs) | 0.127m (5.00") | Straight | 31.75-37.85mm (1.250-1.490") | N/A | Double | N/A | N/A | Non-magnetic Tin Bronze Wire | 0.406m (16.00") | 486.120/g | N/A | N/A | N/A |
1300940218 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 31.75-37.85mm (1.250-1.490\), Approximate Break Strength 870.90kg (1920 lbs), Stainless Steel | No | 870.90kg (1920 lbs) | 0.127m (5.00") | Straight | 31.75-37.85mm (1.250-1.490") | N/A | Double | N/A | N/A | Stainless Steel | 0.406m (16.00") | N/A | No | N/A | |
1300940219 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 38.10-44.20mm (1.500-1.740\), Approximate Break Strength 870.90kg (1920 lbs) | No | 870.90kg (1920 lbs) | 0.152m (6.00") | Straight | 38.10-44.20mm (1.500-1.740") | N/A | Double | N/A | N/A | Non-magnetic Tin Bronze Wire | 0.457m (18.00") | N/A | N/A | N/A | |
1300940220 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 38.10-44.20mm (1.500-1.740\), Approximate Break Strength 870.90kg (1920 lbs), Stainless Steel | No | 870.90kg (1920 lbs) | 0.152m (6.00") | Straight | 38.10-44.20mm (1.500-1.740") | N/A | Double | N/A | N/A | Stainless Steel | 0.432m (17.00") | 532.110/g | N/A | No | N/A |
1300940221 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 44.45-50.55mm (1.750-1.990\), Approximate Break Strength 1428.82kg (3150 lbs) | No | 1428.82kg (3150 lbs) | 0.152m (6.00") | Straight | 44.45-50.55mm (1.750-1.990") | N/A | Double | N/A | N/A | Non-magnetic Tin Bronze Wire | 0.508m (20.00") | N/A | N/A | N/A | |
1300940222 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 44.45-50.55mm (1.750-1.990\), Approximate Break Strength 1428.82kg (3150 lbs), Stainless Steel | No | 1428.82kg (3150 lbs) | 0.152m (6.00") | Straight | 44.45-50.55mm (1.750-1.990") | N/A | Double | N/A | N/A | Stainless Steel | 0.508m (20.00") | N/A | No | N/A | |
1300940223 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 50.80-63.25mm (2.000-2.490\), Approximate Break Strength 1524.07kg (3360 lbs) | No | 1524.07kg (3360 lbs) | 0.152m (6.00") | Straight | 50.80-63.25mm (2.000-2.490") | N/A | Double | N/A | N/A | Non-magnetic Tin Bronze Wire | 0.559m (22.00") | N/A | N/A | N/A | |
1300940224 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 50.80-63.25mm (2.000-2.490\), Approximate Break Strength 1524.07kg (3360 lbs), Stainless Steel | No | 1524.07kg (3360 lbs) | 0.406m (16.00") | Straight | 50.80-63.25mm (2.000-2.490") | N/A | Double | N/A | N/A | Stainless Steel | 0.559m (22.00") | N/A | No | N/A | |
1300940225 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 63.50-75.95mm (2.500-2.990\), Approximate Break Strength 1524.07kg (3360 lbs) | No | 1524.07kg (3360 lbs) | 0.152m (6.00") | Straight | 63.50-75.95mm (2.500-2.990") | N/A | Double | N/A | N/A | Non-magnetic Tin Bronze Wire | 0.61m (24.00") | N/A | N/A | N/A | |
1300940226 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 63.50-75.95mm (2.500-2.990\), Approximate Break Strength 1524.07kg (3360 lbs), Stainless Steel | No | 1524.07kg (3360 lbs) | 0.152m (6.00") | Straight | 63.50-75.95mm (2.500-2.990") | N/A | Double | N/A | N/A | Stainless Steel | 0.61m (24.00") | N/A | No | N/A | |
1300940227 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 76.20-88.65mm (3.000-3.490\), Approximate Break Strength 2394.97kg (5280 lbs) | No | 2394.97kg (5280 lbs) | 0.203m (8.00") | Straight | 76.20-88.65mm (3.000-3.490") | N/A | Double | N/A | N/A | Non-magnetic Tin Bronze Wire | 0.66m (26.00") | N/A | N/A | N/A | |
1300940228 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 88.90-101.35m (3.500-3.990\), Approximate Break Strength 2394.97kg (5280 lbs) | No | 2394.97kg (5280 lbs) | 0.203m (8.00") | Straight | 88.90-101.35mm (3.500-3.990") | N/A | Double | N/A | N/A | Non-magnetic Tin Bronze Wire | 0.711m (28.00") | N/A | N/A | N/A | |
1300940229 | Standard Duty Support Grip, Double Eye, Closed Mesh, Double Weave, Cable Diameter 88.90-101.35m (3.500-3.990\), Approximate Break Strength 2394.97kg (5280 lbs), Stainless Steel | No | 2394.97kg (5280 lbs) | 0.203m (8.00") | Straight | 88.90-101.35mm (3.500-3.990") | N/A | Double | N/A | N/A | Stainless Steel | 0.711m (28.00") | N/A | No | N/A | |
1300940230 | Standard Duty Support Grip, Single Eye, Closed Mesh, Single Weave, Cable Diameter 12.70-15.49mm (.500-.610\), Approximate Break Strength 349.27kg (770 lbs) | No | 349.27kg (770 lbs) | 0.178m (7.00") | Straight | 12.70-15.49mm (.500-.610") | N/A | Single | N/A | N/A | Non-magnetic Tin Bronze Wire | 0.279m (11.00") | 34.019/g | N/A | N/A | N/A |
1300940231 | Standard Duty Support Grip, Single Eye, Closed Mesh, Single Weave, Cable Diameter 12.70-15.49mm (.500-.610\), Approximate Break Strength 349.27kg (770 lbs), Stainless Steel | No | 349.27kg (770 lbs) | 0.178m (7.00") | Straight | 12.70-15.49mm (.500-.610") | N/A | Single | N/A | N/A | Stainless Steel | 0.279m (11.00") | 125.440/g | N/A | No | N/A |
1300940232 | Standard Duty Support Grip, Single Eye, Closed Mesh, Single Weave, Cable Diameter 15.88-19.05mm (.625-.750\), Approximate Break Strength 435.45kg (960 lbs) | No | 435.45kg (960 lbs) | 0.203m (8.00") | Straight | 15.88-19.05mm (.625-.750") | N/A | Single | N/A | N/A | Non-magnetic Tin Bronze Wire | 0.279m (11.00") | 587.000/g | N/A | N/A | N/A |