Skip to main content
Automotive Camera Connectors

Automotive Connectivity

Automotive Camera Connectors

The Multi-Interface Floating Backshell (MFB) is a robust, sealed camera backshell that improves the efficiency of assembly operations, enhances design flexibility and delivers reliable performance for camera integration applications across a diverse range of vehicle models. 

Frequencies Mating Interfaces Float Range
Up to 6 GHz FAKRA, High-Speed FAKRA-Mini (HFM), Mate-AX X/Y/Z axis ±0.5mm

Camera Backshell Assemblies

Automotive Camera Backshell Assembly

Camera I/O Interconnect

Automotive Camera I/O Connector

Camera I/O Jack

Automotive Camera I/O Jack

Features and Benefits


As manufacturers incorporate more high-resolution cameras to support advanced driver assistance system (ADAS) functionality, the demand for versatile connectivity solutions to support multiple vehicle models grows. These solutions must deliver exceptional reliability in challenging conditions while enabling simple, robust and consistent assembly operations to ensure efficiency and accuracy.

Camera backshells that are adaptable and scalable across various applications can help reduce costs, simplify design work and improve efficiency. Robust construction enhances reliability in a range of environments, lengthening camera lifespans, reducing maintenance costs and improving the end-user experience. Designs optimized for streamlined assembly can accelerate production, reduce errors, and improve accuracy and quality.

The Multi-Interface Floating Backshell (MFB) system addresses the automotive industry's need for integrating high-resolution cameras into ADAS and autonomous driving systems. To simplify the integration process, Molex camera backshells use standard SMT jacks, are compatible with multiple interfaces and support frequencies up to 6 GHz. The backshell assemblies feature IPX7 or IP69K waterproof ratings, enabling use on vehicle exteriors. Various housing materials are available to optimize durability, heat dissipation and EMI resistance. With ±0.5mm of float in all axes, the MFB design accommodates misalignments and ensures precise, accurate mating, streamlining assembly operations. 

Improves Assembly Speed and Quality

The floating feature offers ±0.5mm of tolerance in all directions, accommodating mating misalignments and helping improve assembly quality by reducing errors and increasing camera yield rates.

Floating Automotive Camera Connector feature

Enhances Design Flexibility for High-Performance Cameras

The backshell uses universal SMT jacks, delivers frequencies up to 6 GHz and supports multiple interfaces, including FAKRA, High-Speed FAKRA-Mini (HFM) and Mate-AX. These features enable it to meet a diverse set of manufacturer requirements while ensuring flexibility and adaptability.

Flexible, High-Performance Automotive Camera Backshells

Delivers Reliable Operation for a Range of Applications

The sealed harness and housing are rated at IP69K for use in harsh automotive environments inside and outside the vehicle. Housings include aluminum, plastic or hybrid options that enable manufacturers to balance cost, electromagnetic interference (EMI) resistance and heat dissipation.

Automotive Camera Backshells

Enhances design flexibility
Helping designers streamline integration for various vehicle models, multiple interfaces are available, including FAKRA, High-Speed FAKRA-Mini (HFM) and Mate-AX.

Supports high-performance camera systems
Data transfer frequencies up to 6 GHz enable high-resolution cameras necessary for ADAS. 

Provides enhanced EMI protection
The physical vapor deposition (PVD) coating improves EMI resistance, ensuring data integrity in high-frequency applications.

Withstands water exposure for vehicle exterior use
The backshell ensures the camera module is waterproof and sealed to IPX7- or IP69K-rated standards.

Optimizes signal integrity and thermal management
Backshells are available with plastic, aluminum or hybrid plastic/aluminum housings to help designers balance cost, signal integrity and heat dissipation challenges. 

Meets stringent industry standards
The MFB system meets USCAR2-6 and USCAR17-5 standards for reliability and performance.

Delivers a complete camera connectivity solution
The system includes connectors and the backshell housing assembly.

Facilitates efficient production processes
The jack’s floating range of ±0.5mm in all directions absorbs mating misalignments during camera module assembly, improving assembly efficiency and increasing the camera yield rate. 

Videos


Revolutionizing Vehicle Cameras: Multi-Interface Floating Backshell (MFB)

The MFB system is designed to meet the demands of high-resolution camera systems with frequencies up to 6 GHz and support multiple interfaces such as FAKRA, HFM and Mate-AX. Discover how the flexibility of the MFB system simplifies design work, streamlines assembly operations and ensures reliable connectivity for advanced vehicle camera applications.

Enabling Camera Functionality for the Vehicle of the Future

Cameras are crucial to the future of automotive safety systems, and FAKRA Camera Backshell Assemblies are designed to help optimize camera installations. Easy to assemble, the assemblies are IPX7 and IPX9K rated to withstand harsh environments and mate with FAKRA cable solutions.

Applications by Industry


Agricultural vehicle cameras

Advanced-driver assistance systems (ADAS)
Autonomous vehicles
Blind-spot detection
Commercial vehicles
Driver-monitoring systems
Front-view cameras
Rear-view cameras
Rear-view mirror cameras
Recreational vehicles
Surround view cameras

Mining and construction equipment

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What is the Multi-Interface Floating Backshell (MFB)?

The Multi-Interface Floating Backshell (MFB) is an advanced automotive camera backshell designed to connect high-resolution ADAS cameras. Its unique floating feature helps improve assembly speed and quality, offering ±0.5mm of tolerance in all directions to accommodate mating misalignments and increase camera yield rates.

What advantages does the MFB system offer in terms of EMI resistance?

The MFB system provides superior EMI resistance through the use of optimized housing materials such as aluminum and hybrid designs. These materials enhance electromagnetic compatibility (EMC), ensuring consistent signal performance and reducing disruptions, which is essential for maintaining the integrity of camera data transmissions in automotive environments.

What is the primary function of the MFB system?

The primary function of the MFB system is to enhance the integration and performance of high-resolution camera systems in vehicles. This system supports ADAS and autonomous driving technologies by offering reliable connectivity and data transmission across multiple interface types, including FAKRA, HFM, and Mate-AX.

What features of the MFB contribute to its robust environmental protection, and why is this important for vehicle camera systems?

The MFB system’s IP69K rating offers strong protection against dust, high temperatures and high-pressure water. This level of protection is essential for vehicle cameras in harsh conditions, ensuring reliable performance and longevity. As a result, maintenance costs are reduced and reliability is improved, which is crucial for consistent camera functionality and safety in diverse environments.

In what ways does the MFB address signal integrity challenges, and why is this important for vehicle electronics?

The backshell system mitigates EMI and improves EMC through the use of enhanced shielding and grounding. These features ensure consistent camera performance by reducing electromagnetic disruptions, which is crucial for maintaining ADAS integrity and ensuring reliable, uninterrupted data transmission for safety applications.

How does the standardization of PCB layouts in the MFB assembly contribute to cost-effective production and competitive market positioning for vehicle manufacturers?

Standardized PCB layouts simplify manufacturing by reducing configuration variations, reducing production costs and saving time while streamlining supply chain management. This efficiency supports high-quality products, enables quicker adaptation to manufacturer specifications, and enhances market responsiveness and positioning.

Why is interface compatibility an important feature of the MFB system?

Interface compatibility is important because it allows the MFB system to integrate seamlessly with various automotive camera systems using interfaces such as FAKRA, HFM, and Mate-AX. This versatility simplifies design processes, reduces adaptation costs, and ensures reliable data transmission across different vehicle models and technologies.