Skip to main content

Driving Innovation in Heads-Up Display Technology

Heads-up displays (HUDs) are transforming the driving experience, enhancing safety by keeping drivers informed and focused, and setting automotive brands apart in a competitive market. Molex connectors are critical to this integration — optimizing space, ensuring reliable power distribution and enabling high-speed data transmission necessary for seamless performance.

Designing for the Future of Heads-Up Displays


To ensure optimal HUD performance and reliability, automotive manufacturers are focusing on space optimization, reliable power distribution and high-speed data transmission. 

Compact and space-efficient electrical systems are crucial for integrating HUD components without compromising aesthetics or functionality. Molex offers a comprehensive portfolio of connectors with miniaturized designs and versatile terminal options, allowing manufacturers to optimize space and create streamlined automotive electronic systems.

Uninterrupted power delivery to HUD components is essential for maintaining continuous operation and ensuring driver safety. Molex connectors are engineered for superior electrical contact reliability, even in demanding automotive environments.

The advanced functionality of modern HUDs, such as real-time display updates and seamless communication with other vehicle systems, relies on high-speed data transmission. Delivering impressive data speeds to enable robust connectivity, Molex solutions support various vehicle applications — including radar, camera, LiDAR and sensors — contributing to a safer, more informed driving experience..


Display Unit Connectors


Integrating a display unit within a vehicle’s limited dashboard space poses significant design challenges. Molex offers compact connection systems that optimize space, ensure reliability and provide design flexibility, even in harsh automotive conditions.

  Terminal Size  Pitch  Circuits  Wire-to-board
ConnTAK50 Connectors 0.50mm    2 to 22  X
Pico-Clasp Connectors   1.00mm  2 to 50 X
  Flex Types   Layer Count   Hole Size  Aspect Ratio 
Flexible Printed Circuits (FPCs) Single-sided, double-sided, multi-layer, rigid flex   1 to 8

Drilled 0.20mm (min.) 

Laser-drilled holes available  

6:1 

Control Module Connectors


Control modules for HUD systems must ensure seamless integration with a vehicle’s electronic architecture, maintain signal integrity under harsh conditions and meet stringent safety standards. Designed to address these requirements, Molex automotive control module connectors provide superior signal performance, minimize EMI and maintain secure connections, while meeting rigorous standards for safety and performance.

  Terminal Size Circuits Sealed Wire-to-board
DuraClik Connectors 2.00mm  2 to 15     X
FFC / FPC Connectors   2 to 20    X
HSAutoLink Connectors   6 to 14  X  X
Pico-Clasp Connectors 1.00mm  2 to 50    X

Premo-Flex FFC Solutions

Premo-Flex FFCs terminate to fully mate with a wide range of Molex Easy-On Connectors to help maintain signal integrity in harsh conditions. Their superior retention enables them to stand up to the demanding conditions found in an automotive environment. 

Interface Connectors


Presenting information clearly, legibly and in varying lighting conditions in a HUD system is critical for optimizing the driver experience. High-speed, sealed interface connectors from Molex, with multiple circuit sizes and polarization options for simplified assembly and mating, help ensure the right information is consistently delivered to the driver. The result is enhanced situational awareness and a safer driving experience.

  Terminal Size Circuits Sealed Wire-to-board Wire-to-wire
FFC / FPC Connectors   2 to 20     X  
Mini50 Connectors 0.50, 1.20mm  2 to 38  X X X
Pico-Clasp Connectors 1.00mm  2 to 50     X  
  Ports Sealed Wire-to-board Wire-to-wire
High-Speed FAKRA Mini (HFM) Interconnect System Single, dual, quad, custom X X  X
  Flex Types  Layer Count  Hole Size  Aspect Ratio 
Flexible Printed Circuits (FPCs) Single-sided, double-sided, multi-layer, rigid flex 1 to 8

Drilled 0.20mm (min.)

Laser-drilled holes available

6:1

Premo-Flex FFC Solutions

Premo-Flex FFCs terminate to fully mate with a wide range of Molex Easy-On Connectors to help maintain signal integrity in harsh conditions. With a higher circuit count in a smaller footprint, staggered pins and a fine-pitch they meet the miniaturization needs essential for automotive electronic systems.

User Interface Solutions

By incorporating tactile feedback, adaptive controls and strategically illuminated displays, User Interface Solutions reduce driver distraction and improve overall vehicle safety. Through faster, more natural interactions, they increase user satisfaction with Heads-Up Display technology.

Power Connectors


Incorporating advanced functionality in HUD systems demands greater power requirements, increasing the need for durable and reliable power connections in harsh automotive environments. Molex high-power solutions provide robust and reliable connections to support the uninterrupted operation required from HUD systems.

  Stack Height  Circuits  Board-to-board
SlimStack Connectors 0.60 to 16.00mm  6 to 240  X
Image

Webinar

Rugged and Reliable: Optimizing Vehicle Designs Through Miniaturization

Incorporating HUD functionality into vehicles requires rugged, miniaturized connector solutions. In this on-demand webinar, discover how selecting the right miniaturized automotive connectors helps improve reliability, enhance performance and optimize space for a range of automotive applications.