Skip to main content
A digitally rendered vehicle traveling through a connected city with blue data streams illustrating high-speed communication.

Automotive Zonal Architecture: Driving Next-Gen E/E Evolution

As software-defined vehicle features expand, legacy wiring harnesses create growing challenges for vehicle architecture engineers. Supporting advanced driver assistance systems (ADAS) and autonomous driving requires high-bandwidth data routing, modular interconnects and localized processing throughout the vehicle. Molex delivers scalable connector systems and high-speed signaling solutions to streamline harness routing and enable automotive electrical and electronic (E/E) zonal architectures.

Key Benefits of Zonal Architecture for Electrical Design Engineers 


As vehicles grow more complex, traditional domain-based architectures can no longer keep up with the demand for faster communication, broader functionality and seamless connectivity. Traditional wiring architectures create challenges in design complexity, data management and vehicle weight. As electrification accelerates and advanced features such as ADAS and vehicle-to-everything (V2X) communication become standard, automakers who want to keep up in the next-generation E/E evolution must rethink how their electronic systems are integrated.

Automotive zonal architecture offers a scalable approach that simplifies vehicle integration. By grouping electronic functions into zonal control units and linking them to central compute nodes, automakers can cut wiring weight, save space and improve signal integrity. This modular layout also simplifies over-the-air updates and speeds the deployment of next-generation technologies across vehicle platforms.

Molex provides the advanced physical infrastructure needed to execute zonal designs. Through compact, high-speed connector systems featuring robust EMI protection, Molex enables OEMs to maintain data reliability in demanding environments while building efficient, future-ready vehicle platforms.


Extending Ethernet to the Automotive Edge

Legacy protocols such as CAN and LIN cannot provide the combined bandwidth or routing flexibility required by modern vehicle networks. Engineers need scalable, high-speed connectivity that simplifies network topology, reduces wiring weight and supports communication at the edge. Molex delivers compact interconnect solutions for 10BASE-T1S that enable reliable multi-drop Ethernet integration and help accelerate next-generation automotive zonal architectures.

Futuristic 3D render of a 10BASE-T1S automotive Ethernet connector sliding into its housing, highlighted by a glowing wireframe overlay.

Integrating ADAS in a Zonal Framework

Current ADAS and autonomous features demand exceptional data processing and system reliability. These functions rely on electronic components that can deliver consistent high-speed performance, even under harsh conditions. Molex provides durable, automotive-grade connectivity solutions engineered to support reliable data transmission for safe, effective deployment of ADAS in next-generation zonal architecture.

The Shift Towards Electrification

The increase in electrification is driving the need for lighter, more efficient vehicle systems that can scale with future technologies. Automakers must balance performance, cost and flexibility while designing architectures that support long-term innovation for electric vehicles (EVs). Molex delivers scalable connector solutions that simplify wiring, reduce weight and enable efficient, cost-effective designs. 

Zonal Connectivity Solutions


Applications for Vehicle Electronics in Zonal Architecture


Zonal Gateways

The design of zonal gateways requires robust and durable interconnects with the bandwidth and speed necessary for greater efficiency and functionality. Molex delivers a range of rugged, automotive-quality solutions that help enable zonal gateway development for the next generation of vehicles.

Zonal Control Units

Zonal Control Units (ZCUs) must integrate a variety of complex electronic systems, comply with industry requirements and deliver reliable and durable performance, all while balancing cost and efficiency. Molex connectors provide the versatility needed to meet these demands.