Designing Zonal Gateway Connections
Molex helps automotive designers fulfill the new hardware requirements of zonal gateway design. Unlike domain-based vehicle architectures where each electronic control unit (ECU) is dedicated to a specific function like powertrain, chassis or infotainment, zonal layouts demand more versatility of each gateway to act as a control unit tasked with managing a variety of systems close to its location.
Decades of design, engineering and manufacturing collaboration with automakers have resulted in best practices for rugged, long-lasting vehicle interconnects, equipped with precision terminals and mating mechanisms that are easy to assemble and maintain.
Zonal architectures support many advances in modularity and performance for high-speed data processing now required for automotive applications. These important innovations can alleviate spatial constraints for zonal gateway designers and provide the data speeds needed for real-time monitoring and control.
Featured Products
Inside the Zonal Gateway Connectors
Molex offers a range of connectivity solutions to enable high-performance inside-the-box functionality for zonal gateways. Wire-to-board and board-to-board interconnects support high-speed data transmission up to 224 Gbps, meet miniaturization requirements, and deliver rugged and reliable performance to enable the next generation of vehicle electronics architecture.
Stack Height | Circuits | Wire-to-Board | Board-to-Board | |
---|---|---|---|---|
FFC/FPC Connectors | 2 to 120 | X | ||
Mirror Mezz Connectors | 5.00, 8.00, 11.00mm | Up to 270 | X | |
SlimStack Connectors | 0.60 to 16.00mm | 6 to 240 | X |
Outside the Zonal Gateway Connectors
This comprehensive portfolio of connectors allows designers to extend signal, power and data from zonal gateways to a wide range of automotive subsystems. These rugged, automotive-ready solutions meet demanding standards for vibration and temperature performance and support the transition to 48V wiring architecture.
Terminal Size | Circuits | Sealed | Wire-to-Board | Wire-to-Wire | |
---|---|---|---|---|---|
ConnTAK50 Connectors | 0.50mm | 2 to 22 | X | ||
DuraClik Connectors | 2.00mm | 2 to 15 | X | ||
Mini50 Connectors | 0.50, 1.20mm | 2 to 38 | X | X | X |
MX123 Connectors | 0.64, 2.80mm | 49 to 80 | X | X | |
MX150 Connectors | 1.50mm | 2 to 26 | X | X | X |
MX-DaSH Connectors | 0.50, 0.64, 1.20, 2.80, 4.80mm | Multiple, modular, hybrid | X | X | X |
Stac64 Connectors | 0.64, 1.50, 2.80mm | 8 to 80 | X | ||
stAK50h Connectors | 0.50, 1.20, 2.80, 6.30mm | 12 to 56 | X |
High-Speed Zonal Gateway Connectors
Molex high-speed connectivity technologies support signal, power and high-speed data transmission to help reduce wire harness complexity and improve integration time for applications such as infotainment, telematics and automotive zonal architecture. These interconnect solutions meet automotive standards for reliable performance in harsh environments.
Cable Type | Circuits or Ports | Sealed | Wire-to-Board | Wire-to-Wire | |
---|---|---|---|---|---|
High-Speed FAKRA Mini (HFM) Coaxial Cable | Coax | Single, dual, quad, custom ports | X | X | X |
HSAutoLink Connectors | Twisted Pair | 6 to 14 circuits | X | X |