|
938060019
|
2.50mm Pitch Appli-Mate RAST 2.5 Connector, Female, 3 Circuits, Positions A, B, C, and D Removed, Polarizing Rib Between Circuits 1 and 2, Locking Pips, Slotted Endwalls, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
None |
Phosphor Bronze |
Tin |
Tin |
Polyamide |
0.881/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
Yes |
No |
-40° to +130°C |
IDT or Pierce |
22, 24 |
|
938061012
|
2.50mm Pitch Appli-Mate RAST 2.5 Connector, Female, 5 Circuits, Positions A and F Removed, Polarizing Rib Between Circuits 2 and 3, Locking Pips, Open Endwalls, Glow-Wire Capable |
No
|
5 |
5 |
Natural (White) |
10 |
Female |
Yes |
None |
Phosphor Bronze |
Tin |
Tin |
Polyamide |
|
1 |
Tray |
No |
2.50mm |
2.50mm |
Yes |
No |
-40° to +130°C |
IDT or Pierce |
22, 24 |
|
938069015
|
2.50mm Pitch Appli-Mate RAST 2.5 Connector, Female, 5 Circuits, Positions A and C Removed, Locking Pips, First Endwall Open, Last Endwall Slotted, Glow-Wire Capable |
No
|
2 |
2 |
Natural (White) |
10 |
Female |
Yes |
None |
Phosphor Bronze |
Tin |
Tin |
Polyamide |
0.460/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
Yes |
No |
-40° to +130°C |
IDT or Pierce |
22, 24 |