|
933900003
|
5.00mm Pitch Appli-Mate RAST Power Female Connector, 2 Circuits, Fully Coded, Polarizing Ribs Between Circuits 1 and 2, Open Endwalls, Glow-Wire Capable |
No
|
2 |
2 |
Black |
10 |
Female |
Yes |
None |
Phosphor Bronze |
Tin |
Tin |
Polyester |
0.757/g |
1 |
Tray |
No |
5.00mm |
5.00mm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
|
933901002
|
5.00mm Pitch Appli-Mate RAST Power Female Connector, 3 Circuits, Positions C, D, E and F Removed, Open Endwalls, Polarizing Rib Between Circuits 1 and 2, Glow-Wire Capable |
No
|
3 |
3 |
Black |
10 |
Female |
Yes |
None |
Phosphor Bronze |
Tin |
Tin |
Polyester |
1.124/g |
1 |
Tray |
No |
5.00mm |
5.00mm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
|
933902503
|
5.00mm Pitch Appli-Mate RAST Power Female Connector, 4 Circuits, Fully Coded, Latch Between Circuits 1-2 and Circuits 3-4, Polarizing Rib Between Cirucits 2 and 3, Short Thin and Closed Endwalls, Glow-Wire Capable |
No
|
4 |
4 |
Black |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyester |
1.310/g |
1 |
Tray |
No |
5.00mm |
5.00mm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
|
933903502
|
5.00mm Pitch Appli-Mate RAST Power Female Connector, 5 Circuits, Fully Coded, Short Thin and Closed Endwalls, Latch Between Circuits 1-2 and Circuits 4-5, Polarizing Rib Between Circuits 3 and 4, Glow-Wire Capable |
No
|
5 |
5 |
Black |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyester |
1.721/g |
1 |
Tray |
No |
5.00mm |
5.00mm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
|
933904504
|
5.00mm Pitch Appli-Mate RAST Power Female Connector, 6 Circuits, Fully Coded, Open and Closed Endwalls, Latch Between Circuits 1-2 and Circuits 5-6, Glow-Wire Capable |
No
|
6 |
6 |
Black |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyester |
1.950/g |
1 |
Tray |
No |
5.00mm |
5.00mm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
|
933904505
|
5.00mm Pitch Appli-Mate RAST Power Female Connector, 6 Circuits, Fully Coded, Short Thin and Open Endwalls, Latch Between Circuits 1-2 and Circuits 5-6, Glow-Wire Capable |
No
|
6 |
6 |
Black |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyester |
2.110/g |
1 |
Tray |
No |
5.00mm |
5.00mm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |