|
847000001
|
Industrial Ethernet RJ-45 Receptacle, Panel Mount |
No
|
|
External Thread |
|
|
Male |
None |
|
|
|
|
22.670/g |
Straight |
N/A |
-20° to +80°C |
N/A |
|
847000002
|
Field-Attachable Plug Kit, RJ-45 |
No
|
1.60mm (.063") |
Overmolded Cable |
No |
No |
N/A |
None |
Polypropylene |
Phosphor Bronze |
Zinc Die-Cast |
Gold |
26.761/g |
N/A |
4 |
-40° to +85°C |
22 to 28 |
|
847000003
|
Dust Cover for Bayonet-Style Latch Connector, Black, with Black Nitrile Seal |
Check Availability
|
|
|
|
|
|
|
|
|
|
|
13.154/g |
|
|
-40° to +60°C |
|
|
847000010
|
Assembly Dust Cover RJ-45, No Tether |
No
|
|
|
|
|
|
|
|
|
|
|
12.246/g |
|
|
|
|
|
847000017
|
Dust Cover for Bayonet-Style Latch Connector, Black, with Brown Silicone Seal |
No
|
|
|
|
|
|
|
|
|
|
|
|
|
|
-40° to +60°C |
|