|
755561500
|
EXTreme PowerMass 0.13mm Pitch, 150A Module, 1 Circuit, Right-Angle Plug, Long Blade Type, Tail Length 3.06mm, Lead-Free, No Pegs |
No
|
No |
1 |
1 |
|
50 |
No |
94V-0 |
No |
No |
None |
None |
Copper-Nickel-Silicon |
Gold |
Tin |
|
20.742/g |
1 |
Right Angle |
Tray |
3.06mm |
Yes |
None |
2.40mm |
N/A |
1.60mm |
0.762µm |
2.540µm |
No |
Yes |
1p - 0s |
Closed Ends |
No |
-40° to +105°C |
Through Hole |
|
755561501
|
EXTreme PowerMass 0.13mm Pitch, 150A Module, 1 Circuit, Right-Angle Plug, Long Blade Type, Tail Length 3.81mm, Lead-Free, No Pegs |
Check Availability
|
No |
1 |
1 |
|
50 |
No |
94V-0 |
No |
No |
None |
None |
Copper-Nickel-Silicon |
Gold |
Tin |
|
20.860/g |
1 |
Right Angle |
Tray |
3.81mm |
Yes |
None |
2.40mm |
N/A |
1.60mm |
0.762µm |
2.540µm |
No |
Yes |
1p - 0s |
Closed Ends |
No |
-40° to +105°C |
Through Hole |
|
755561511
|
EXTreme PowerMass 0.13mm Pitch, 150A Module, 1 Circuit, Right-Angle Plug, Short Blade Type, Tail Length 3.81mm, Lead-Free, No Pegs |
No
|
No |
1 |
1 |
|
50 |
No |
94V-0 |
No |
No |
None |
None |
Copper-Nickel-Silicon |
Gold |
Tin |
|
20.600/g |
1 |
Right Angle |
Tray |
3.81mm |
Yes |
None |
2.40mm |
N/A |
1.60mm |
0.762µm |
2.540µm |
No |
Yes |
1p - 0s |
Closed Ends |
No |
-40° to +105°C |
Through Hole |
|
755565000
|
EXTreme PowerMass 3.18mm Pitch, 150A Module, 1 Circuit, Right-Angle Plug, Long Blade, Tail Length 3.06mm |
Check Availability
|
No |
1 |
1 |
Black |
50 |
No |
94V-0 |
No |
No |
None |
None |
Steel |
Gold |
Tin |
High Temperature Thermoplastic |
17.000/g |
1 |
Right Angle |
Tray |
3.06mm |
No |
None |
2.40mm |
N/A |
1.60mm |
0.762µm |
2.540µm |
Yes |
Yes |
1p - 0s |
Fully |
No |
-40° to +105°C |
Through Hole |
|
755565001
|
EXTreme PowerMass 3.18mm Pitch, 150A Module, 1 Circuit, Right-Angle Plug, Long Blade, Tail Length 3.81mm |
No
|
No |
1 |
1 |
|
50 |
No |
94V-0 |
No |
No |
None |
None |
|
Gold |
Tin |
|
17.080/g |
1 |
Right Angle |
Tray |
3.81mm |
No |
None |
2.40mm |
N/A |
1.60mm |
0.762µm |
2.540µm |
Yes |
Yes |
1p - 0s |
Fully |
No |
-40° to +105°C |
Through Hole |
|
755565100
|
EXTreme PowerMass 3.18mm Pitch, 150A Module, 1 Circuit, Right-Angle Plug, Short Blade, Tail Length 3.06mm |
Check Availability
|
No |
1 |
1 |
|
50 |
No |
94V-0 |
No |
No |
None |
None |
|
Gold |
Tin |
|
18.078/g |
1 |
Right Angle |
Tray |
3.06mm |
No |
None |
2.40mm |
N/A |
1.60mm |
0.762µm |
2.540µm |
Yes |
Yes |
1p - 0s |
Fully |
No |
-40° to +105°C |
Through Hole |