Automotive
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
734130040 | SSMCX Jack, Straight, PCB Receptacle, Surface Mount, Brass Body, Gold (Au) Plated, Tray, 50 Ohms | No | N/A | Jack | N/A | 0.071/g | Straight | Tray | No | N/A | Surface Mount | Various | No | N/A |
734130041 | SSMCX Jack, Straight, PCB Receptacle, Surface Mount, Non-Magnetic, BeCu Body, Tri-Metal Plated, Tray | No | N/A | Jack | N/A | 0.071/g | Straight | Tray | No | N/A | Surface Mount | Various | No | N/A |
734130042 | SSMCX Jack, Straight, PCB Receptacle, Surface Mount, Brass Body, Gold (Au) Plated, One Piece Per Bag 50 Ohms | No | N/A | Jack | N/A | 0.071/g | Straight | Individual Bag | No | N/A | Surface Mount | Various | No | N/A |
734130043 | SSMCX Jack, Straight, PCB Receptacle, Surface Mount, Non-Magnetic, BeCu Body, Gold (Au) Plated, Tray | No | N/A | Jack | N/A | 0.071/g | Straight | Tray | No | N/A | Surface Mount | Various | No | N/A |
734130044 | SSMCX Jack, Straight, PCB Receptacle, Surface Mount, Brass Body, Gold (Au) Plated, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 0.071/g | Straight | Embossed Tape on Reel | No | N/A | Surface Mount | Various | No | N/A |
734130050 | SSMCX Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, Bag, 50 Ohms | No | N/A | Jack | N/A | 0.100/g | Straight | Tray | No | N/A | Through Hole | 1.68mm | No | N/A |
734130052 | SSMCX Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, One Piece Per Bag, 50 Ohms | No | N/A | Jack | N/A | 0.096/g | Straight | Individual Bag | No | N/A | Through Hole | 1.68mm | No | N/A |
734130060 | SSMCX Plug, Right-Angle, Crimp, 1.32mm Cable, Brass Body, Gold (Au) Plated, Tray, 50 Ohms | No | Crimp | Plug | N/A | 0.341/g | Right Angle | Tray | No | N/A | N/A | No | 1.32mm Coaxial | |
734130061 | SSMCX Plug, Right-Angle, Crimp, 1.32mm Cable, Non-Magnetic, Tray | No | Crimp | Plug | N/A | Right Angle | Tray | No | N/A | N/A | No | 1.32mm Coaxial | ||
734130062 | SSMCX Plug, Right-Angle, Crimp, 1.32mm Cable, One Piece Per Bag, 50 Ohms | No | Crimp | Plug | N/A | 0.341/g | Right Angle | Individual Bag | No | N/A | N/A | No | 1.32mm Coaxial | |
734130070 | SSMCX Plug, Right-Angle, Crimp, for RG-178/RG-196 Cable, Brass Body, Gold (Au) Plated, 50 Ohms | No | Crimp | Plug | N/A | 0.523/g | Right Angle | Bag | No | N/A | N/A | No | RG-178, RG-196 | |
734136050 | SSMCX Plug, Straight, Crimp, 1.18mm Cable, Non-Magnetic, Tray, 50 Ohms | No | Crimp | Plug | N/A | 0.479/g | Straight | Tray | No | N/A | N/A | No | 1.18mm Coaxial | |
734136081 | SSMCX Plug, Straight, Crimp, RG-178, used with ganged housings | No | Crimp | Plug | N/A | 0.426/g | Straight | Tray | No | N/A | N/A | No | RG-178, RG-196 | |
734136131 | SSMCX Plug, Right-Angle, Solder, RG-405 (.086\ Semi-Rigid) Cable, Non-Magnetic, Tray, 50 Ohms | No | Solder | Plug | N/A | Right Angle | Tray | No | N/A | N/A | No | RG-405, .086" Semi-Rigid Coaxial | ||
734136420 | SSMCX Plug, Straight, Crimp, 1.13mm Cable Brass Body, Gold (Au) Plated, 50 Ohms | No | Crimp | Plug | N/A | 0.140/g | Straight | Tray | No | N/A | N/A | No | 1.13mm Coaxial | |
734136430 | SSMCX Plug, Right-Angle, Crimp, 1.13mm Cable, Brass Body, Gold (Au) Plated, 50 Ohms | No | Crimp | Plug | N/A | 0.341/g | Right Angle | Tray | No | N/A | N/A | No | 1.13mm Coaxial | |
734136480 | SSMCX Jack, Straight, PCB Receptacle, Surface Mount, Tape and Reel, 75 Ohms | No | N/A | Jack | N/A | 0.072/g | Straight | Embossed Tape on Reel | No | N/A | Surface Mount | Various | No | N/A |
734136610 | SSMCX Plug, Straight, PCB Receptacle, Surface Mount, Tray, 50 Ohms | No | N/A | Plug | N/A | 0.074/g | Straight | Tray | No | N/A | Surface Mount | Various | No | N/A |
734136611 | SSMCX Plug, Straight, PCB Receptacle, Surface Mount, Tape and Reel, 50 Ohms | No | N/A | Plug | N/A | Straight | Embossed Tape on Reel | No | N/A | Surface Mount | Various | No | N/A | |
734136630 | SSMCX Jack, Straight, PCB Receptacle, Surface Mount, Tray, 50 Ohms | No | N/A | Jack | N/A | 0.096/g | Straight | Tray | No | N/A | Surface Mount | Various | No | N/A |
734136631 | SSMCX Jack, Straight, PCB Receptacle, Surface Mount, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 0.096/g | Straight | Tray | No | N/A | Surface Mount | Various | No | N/A |
734154670 | SSMCX Jack, Straight, PCB Receptacle, Edge Mount, Brass Body, Gold (Au) Plated, Tray, 50 Ohms | No | N/A | Jack | N/A | 0.257/g | Straight | Tray | No | N/A | Edge Mount | Various | No | N/A |
734154671 | SSMCX Jack, Straight, PCB Receptacle, Edge Mount, Brass Body, Gold (Au) Plated, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 0.257/g | Straight | Embossed Tape on Reel | No | N/A | Edge Mount | Various | No | N/A |
734154680 | SSMCX Plug, Straight, Solder, for 1.37mm Micro Coaxial Cable, Brass Body, Gold (Au) Plated, Bag, 50 Ohms | No | Solder | Plug | N/A | 0.112/g | Straight | Bag | No | N/A | N/A | No | 1.37mm Coaxial | |
734154686 | SSMCX Plug, Straight, Solder, for 1.37mm Micro Coaxial Cable, Brass Body, Gold (Au) Plated, One Piece Per Bag, 50 Ohms | No | Solder | Plug | N/A | 0.112/g | Straight | Individual Bag | No | N/A | N/A | No | 1.37mm Coaxial |