Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14562021 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version A, Non-polarized, Wire Size 24 AWG, 0.38µm Gold (Au), 2 Circuits | 2 | Black | 50 | Vertical | 94V-0 | Female | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.845/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14562022 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 24 AWG, 0.38µm Gold (Au), 2 Circuits | No | 2 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.364/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 |
14562023 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version A, Non-polarized, Wire Size 26 AWG, 0.38µm Gold (Au), 2 Circuits | 2 | Black | 50 | Vertical | 94V-0 | Female | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.845/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 26 | |
14562024 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 26 AWG, 0.38µm Gold (Au), 2 Circuits | 2 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.401/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 26 | |
14562028 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 24 AWG, 0.76µm Gold (Au), 2 Circuits | No | 2 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.364/g | 1 | Tube | None | 2.54mm | 0.762µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 |
14562029 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version A, Non-polarized, Wire Size 26 AWG, 0.76µm Gold (Au), 2 Circuits | No | 2 | Black | 50 | Vertical | 94V-0 | Female | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1 | Tube | None | 2.54mm | 0.762µm | 1.905µm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 26 | |
14562031 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version A, Non-polarized, Wire Size 24 AWG, 0.38µm Gold (Au), 3 Circuits | 3 | Black | 50 | Vertical | 94V-0 | Female | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1.170/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14562032 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 24 AWG, 0.38µm Gold (Au), 3 Circuits | 3 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.600/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14562034 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 26 AWG, 0.38µm Gold (Au), 3 Circuits | 3 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.591/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 26 | |
14562036 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 28 AWG, 0.38µm Gold (Au), 3 Circuits | 3 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.591/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 28 | |
14562037 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version A, Non-polarized, Wire Size 24 AWG, 0.76µm Gold (Au), 3 Circuits | No | 3 | Black | 50 | Vertical | 94V-0 | Female | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1 | Tube | None | 2.54mm | 0.762µm | 1.905µm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14562041 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version A, Non-polarized, Wire Size 24 AWG, 0.38µm Gold (Au), 4 Circuits | No | 4 | Black | 50 | Vertical | 94V-0 | Female | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.663/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 |
14562042 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 24 AWG, 0.38µm Gold (Au), 4 Circuits | 4 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.828/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14562044 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 26 AWG, 0.38µm Gold (Au), 4 Circuits | 4 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.828/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 26 | |
14562046 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 28 AWG, 0.38µm Gold (Au), 4 Circuits | 4 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.764/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 28 | |
14562047 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version A, Non-polarized, Wire Size 24 AWG, 0.76µm Gold (Au), 4 Circuits | No | 4 | Black | 50 | Vertical | 94V-0 | Female | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.663/g | 1 | Tube | None | 2.54mm | 0.762µm | 1.905µm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 |
14562048 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 24 AWG, 0.76µm Gold (Au), 4 Circuits | No | 4 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.740/g | 1 | Tube | None | 2.54mm | 0.762µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 |
14562051 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version A, Non-polarized, Wire Size 24 AWG, 0.38µm Gold (Au), 5 Circuits | 5 | Black | 50 | Vertical | 94V-0 | Female | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1.809/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14562052 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 24 AWG, 0.38µm Gold (Au), 5 Circuits | 5 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.930/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14562053 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version A, Non-polarized, Wire Size 26 AWG, 0.38µm Gold (Au), 5 Circuits | No | 5 | Black | 50 | Vertical | 94V-0 | Female | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 26 | |
14562054 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 26 AWG, 0.38µm Gold (Au), 5 Circuits | 5 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.930/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 26 | |
14562061 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version A, Non-polarized, Wire Size 24 AWG, 0.38µm Gold (Au), 6 Circuits | 6 | Black | 50 | Vertical | 94V-0 | Female | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1.977/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14562062 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 24 AWG, 0.38µm Gold (Au), 6 Circuits | 6 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1.100/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14562064 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version G, Positive Lock, Wire Size 26 AWG, 0.38µm Gold (Au), 6 Circuits | No | 6 | Black | 50 | Vertical | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1.200/g | 1 | Tube | None | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 26 |
14562067 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Female, Single Row, Version A, Non-polarized, Wire Size 24 AWG, 0.76µm Gold (Au), 6 Circuits | 6 | Black | 50 | Vertical | 94V-0 | Female | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1.977/g | 1 | Tube | None | 2.54mm | 0.762µm | 1.905µm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 |