Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
534600639 | 2.00mm Pitch IEEE 1394-1995 Shielded I/O PCB Socket, Right-Angle, Upright, with Kinked Solder Tabs, Reflow Dip, 6 Circuits | N/A | 6 | 6 | Black | 94V-0 | Female | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 3223.521/mg | 2 | Right Angle | Tray | No | 3.00mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.000µm | Yes | Yes | 1 | -40° to +85°C | Through Hole | No |