Advanced Connectivity Solutions for Smartwatch Design
Smartwatch designers face the challenge of meeting customer demands for advanced functionality, sleek aesthetics and reliable performance. Consumers expect compact, lightweight designs that integrate features like GPS, continuous health monitoring and seamless IoT connectivity through Bluetooth, Wi-Fi and 5G. Achieving these capabilities while maintaining long battery life and ensuring device durability adds to the complexity.
These challenges require miniaturized components and efficient power management systems to maximize performance without increasing device size. Energy-efficient technologies, such as low-power processors and advanced displays, help optimize battery life, while robust interconnects ensure reliability in demanding conditions. High-speed connectivity and compact layouts are crucial to delivering the functionality and durability users expect.
Solutions from Molex include Quad-Row Connectors that save up to 30% of PCB space, IP67/68/69-rated interconnects for durability and advanced designs to prevent damage during assembly and use. Flexible floating connectors and compact layouts provide design versatility, while robust performance supports seamless integration of advanced features. With innovative interconnect technologies from Molex, engineers can create smartwatches that deliver exceptional functionality, reliability and user satisfaction.
Featured Products
Board-to-Board Connectors for Smart Watches
Smartwatches demand connectors that combine compact designs with reliable performance and efficient power usage. Miniaturized solutions like Quad-Row Connectors optimize PCB space by up to 30% while enabling high-speed data transfer and energy efficiency. Solutions from Molex provide the advanced performance and space-saving features essential for modern smartwatch designs.
| Pitch | Circuits | Current | |
|---|---|---|---|
| Quad-Row Connectors | 0.175mm | 20, 32, 36, 64 | 0.3A |
| SlimStack Connectors | 0.175 to 1.25mm | 6 to 240 | 18.0A |