|
527600478
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, 40 Circuits |
No
|
40 |
40 |
Natural |
50 |
No |
Yes |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
567.241/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
0.635mm |
0.254µm |
2.032µm |
No |
-55° to +105°C |
Surface Mount |
|
527600678
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, 60 Circuits |
No
|
60 |
60 |
Natural |
50 |
No |
Yes |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
761.393/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
0.635mm |
0.254µm |
2.032µm |
No |
-55° to +105°C |
Surface Mount |
|
527600878
|
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Receptacle, 6.00 to 10.00mm Mated Height, 6.40mm Mated Width, 80 Circuits |
No
|
80 |
80 |
Natural |
50 |
No |
None |
10.00mm, 6.00mm, 7.00mm, 8.00mm, 9.00mm |
6.40mm |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
955.545/mg |
2 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
0.635mm |
0.254µm |
2.032µm |
No |
-55° to +105°C |
Surface Mount |