Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
484080003 | Universal Serial Bus (USB 3.0) I/O Receptacle, Vertical, Type A, High-Temperature Blue Nylon, 0.38µm Gold (Au) Plating | 9 | 9 | Blue | 5000 | Female | Yes | No | Copper Alloy | Nickel, Tin | Gold | High Temperature Thermoplastic | Vertical | 1.900/g | 2 | Vertical | Tray | No | 3.00mm | Yes | Yes | 2.00mm, 2.50mm | 2.00mm, 2.50mm | Yes | Yes | 1 | -20° to +85°C | Through Hole | No |