USB
- Part Number
- 484080003
- Category
- I/O Connectors
Universal Serial Bus (USB 3.0) I/O Receptacle, Vertical, Type A, High-Temperature Blue Nylon, 0.38µm Gold (Au) Plating
Physical Specifications
- circuitsLoaded
- 9
- circuitsMaximum
- 9.0
- colorResin
- Blue
- durabilityMatingCyclesMax
- 5000
- gender
- Female
- keyingToMatingPart
- Yes
- lockToMatingPart
- No
- materialMetal
- Copper Alloy
- materialPlatingMating
- Nickel,Tin
- materialPlatingTermination
- Gold
- materialResin
- High Temperature Thermoplastic
- mountingStyle
- Vertical
- netWeight
- 1.900/g
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Tray
- panelMount
- No
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcTailLength
- 3.00mm
- pitchMatingInterface
- 2.00mm, 2.50mm
- pitchTerminationInterface
- 2.00mm, 2.50mm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- ports
- 1
- temperatureRangeOperating
- -20° to +85°C
- terminationInterfaceStyle
- Through Hole
- waterproofDustproof
- No
Electrical Specifications
- currentMaximumPerContact
- 1.8A
- groundingToPanel
- Yes
- voltageMaximum
- 30V AC/DC
Keywords: 48408-0003, 0484080003
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863