|
08500030
|
KK 254 Cat Ear Crimp Terminal 4809, 30-22 AWG, Hot Tin Dip, 2.20mm Insulation Crimp, Reel |
Check Availability
|
Female |
Brass |
Tin |
Tin |
0.680/g |
Reel |
1.016µm |
1.016µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08500031
|
KK 254 Cat Ear Crimp Terminal 4809, 30-22 AWG, Hot Tin Dip, Reel |
Check Availability
|
Female |
Brass |
Tin |
Tin |
85.300/mg |
Reel |
1.016µm |
1.016µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08500032
|
KK 254 Cat Ear Crimp Terminal 4809, 30-22 AWG, Hot Tin Dip, Bag |
Check Availability
|
Female |
Brass |
Tin |
Tin |
0.040/g |
Bag |
1.016µm |
1.016µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08500135
|
KK 254 Crimp Terminal 4809, 30-22 AWG, Hot Tin Dip, Reel |
Check Availability
|
Female |
Brass |
Tin |
Tin |
1.780/g |
Reel |
1.016µm |
1.016µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08550110
|
KK 254 Crimp Terminal 4809, 30-22 AWG, Selective Gold (Au), Reel |
Check Availability
|
Female |
Brass |
Gold |
Nickel |
0.066/g |
Reel |
0.381µm |
0.762µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08550112
|
KK 254 Cat Ear Crimp Terminal 4809, 30-22 AWG, Selective Gold, Reel |
Check Availability
|
Female |
Brass |
Gold |
Gold |
0.177/g |
Reel |
0.381µm |
0.762µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08560120
|
KK 254 Crimp Terminal 4809, 30-22 AWG, Selective Gold (Au), Reel |
Check Availability
|
Female |
Brass |
Gold |
Gold |
0.066/g |
Reel |
0.432µm |
0.051µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
97000450
|
KK 254 Cat Ear Crimp Terminal 4809, 30-22 AWG, Un-plated, Reel |
No
|
Female |
Brass |
Unplated |
|
0.068/g |
Reel |
|
|
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |